Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rosette Strain Gages
45° and 60° Gage Patterns

SGD-3/350-RY11   
RoHS
 
SGD-3/350-RY11:Rosette Strain Gages 
45° and 60° Gage Patterns
Click for larger image.
   
$ 115.00  SGD-3/120-RY11
FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
Stock to 1-Week!

Conveniently Priced per Pack of 5
45° and 60° Rosettes to Determine Unknown Strain
Very Flexible, Mechanically Strong
Broad Temperature Range
Clear Alignment Marks
Affix with Hot Cure or Cold Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Encapuslated with Ribbon Leads, Matched to Steel (PRICE PER PKG OF 5)
 SGD-3/120-RY11 In Stock   $115.00    3 mm grid, 120 ohm, 0°/135°/270° Pattern RoHS compliant
 SGD-3/350-RY11 In Stock   $139.00    3 mm grid, 350 ohm, 0°/135°/270° Pattern RoHS compliant
 SGD-3/120-RY41 In Stock   $115.00    3 mm grid, 120 ohm, 0°/120°/240° Pattern RoHS compliant
 SGD-3/350-RY41 In Stock   $139.00    3 mm grid, 350 ohm, 0°/120°/240° Pattern RoHS compliant
 Encapuslated with Ribbon Leads, Matched to Aluminum (PRICE PER PKG OF 5)
 SGD-3/120-RY13 In Stock   $139.00    3 mm grid, 120 ohm, 0°/135°/270° Pattern RoHS compliant
 SGD-3/350-RY13 In Stock   $139.00    3 mm grid, 350 ohm, 0°/135°/270° Pattern RoHS compliant
 SGD-3/120-RY43 In Stock   $115.00    3 mm grid, 120 ohm, 0°/120°/240° Pattern RoHS compliant
 SGD-3/350-RY43 In Stock   $139.00    3 mm grid, 350 ohm, 0°/120°/240° Pattern RoHS compliant
 Encapuslated with Solder Pads, Matched to Steel (PRICE PER PKG OF 5)
 SGD-3/120-RY31 In Stock   $129.00    3 mm grid, 120 ohm, 0°/135°/270° Pattern RoHS compliant
 SGD-3/350-RY31 In Stock   $139.00    3 mm grid, 350 ohm, 0°/135°/270° Pattern RoHS compliant
 SGD-3/120-RY71 In Stock   $109.00    3 mm grid, 120 ohm, 0°/120°/240° Pattern RoHS compliant
 SGD-3/350-RY71 In Stock   $129.00    3 mm grid, 350 ohm, 0°/120°/240° Pattern RoHS compliant
 Encapuslated with Solder Pads, Matched to Aluminum (PRICE PER PKG OF 5)
 SGD-3/120-RY33 In Stock   $129.00    3 mm grid, 120 ohm, 0°/135°/270° Pattern RoHS compliant
 SGD-3/350-RY33 In Stock   $129.00    3 mm grid, 350 ohm, 0°/135°/270° Pattern RoHS compliant
 SGD-3/120-RY73 In Stock   $109.00    3 mm grid, 120 ohm, 0°/120°/240° Pattern RoHS compliant
 SGD-3/350-RY73 In Stock   $129.00    3 mm grid, 350 ohm, 0°/120°/240° Pattern RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Sold in Packages of 5
 Ordering Example: (1) SGD-3/120-RY11 3 mm grid, 120 ohm, 0°/135°/270° Pattern, $115.00

 Related Links - Related Products
 Related Products
TT300, SG496, SG401 TT300, SG496, SG401:
Strain Gage Adhesives
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
   
Keywords:Strain Rosette, strain gage manufacturer, custom strain gages