Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Stress Relief Strain Gages

SGD-1.5/120-SR11   
RoHS
 
Rosette Strain Gages, Corner Rosettes and Stress Relief
SGD-1.5/120-SR11:Stress Relief Strain Gages
Click for larger image.
   
$ 135.00  SGD-1.5/120-SR11
FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
Stock to 1-Week!

Very Flexible, Mechanically Strong
Small Bending Radius
Broad Temperature Range
Affix with Cold or Hot Curing Adhesives
Sold in Packages of 5

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 SGD-1.5/120-SR11 6 Weeks   $135.00    Package of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, Ribbon Leads, Matched to steel RoHS compliant
 SGD-1.5/120-SR13 In Stock   $135.00    Package of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, Ribbon Leads, Matched to Aluminum RoHS compliant
 SGD-1.5/120-SR41 In Stock   $119.00    Package of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, Solder Pads, Matched to steel RoHS compliant
 SGD-1.5/120-SR43 In Stock   $119.00    Package of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, Solder Pads, Matched to Aluminum RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Sold in Packages of 5.
 Ordering Example: (1) SGD-1.5/120-SR11 Pkg of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, ribbon leads, matched to steel, $135.00

 Related Links - Related Products
 Related Products
TT300, SG496, SG401 TT300, SG496, SG401:
Strain Gage Adhesives
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
   
Keywords:Rosette Strain Gages, Corner Rosettes, Stress Relief, strain gage manufacturer, custom strain gages