3-Element Strain Gage Rosettes
0°/45°/90° |
| SGD-2/350-RY51 |
|
 |
|
|
Rectangular Stacked Grid
3-element Strain Gage Rosette
 |
| Click for larger image. |
|
|
|
|
|
|
 |
OMEGA® strain gages are available in a variety of models to cover
most strain measurement applications. Their rugged construction
and flexibility make them suitable for highly accurate static and
dynamic measurement. The measuring grid is formed by etching
constantan foil, which is then completely sealed in a carrier
medium composed of polyimide film.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Sold in Packages of 5
Ordering Example: (1) SGD-2/120-RY51 Pkg of 5 Triaxial Rosette Strain Gages, 2 mm grid, 120 ohms, ribbon leads, matched to steel, $125.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|