Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

SPAN RESISTORS
Temperature Compensation for Strain Gage Bridges

SGN-2/20-E   
RoHS
 
Transducer Strain Gage Accessories
SGN-2/20-E:SPAN RESISTORS 
Temperature Compensation for Strain Gage Bridges
Click for larger image.
   
$ 19.00  SGN-2/20-E
FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
Stock to 1-Week!

Conveniently Priced per Pack of 5
10 to 60 ohms, 2, 3 or 4 mm Grid
Rugged, High Reliability
Flexible, Small Bending Radius
Broad Temperature Range
Affix with Cold or Hot Cure Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF View a printer friendly page

Use these high stability resistors to do span and temperature compensation on your strain bridge circuits.
SPECIFICATIONS
Foil Measuring Grid:Nickel foil 5 microns thick
Carrier: Polyimide
Substrate Thickness: 20 microns
Cover Thickness: 25 microns
Tolerance in Ω: ±1 Ω
Temp Coefficient of Resistance:0.6%/°C (0.34%/°F)
Temperature Range: 0 to 100°C (32 to 212°F)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Encapsulated Temperature Compensation Resistors (PRICE PER PKG OF 5)
 SGN-2/20-E In Stock   $19.00    2 mm grid, 20 ohm Nickel foil Resistor RoHS compliant
 SGN-2/25-E In Stock   $19.00    2 mm grid, 25 ohm Nickel foil Resistor RoHS compliant
 SGN-2/30-E In Stock   $19.00    2 mm grid, 30 ohm Nickel foil Resistor RoHS compliant
 SGN-3/10-E In Stock   $19.00    3 mm grid, 10 ohm Nickel foil Resistor RoHS compliant
 SGN-3/12-E In Stock   $19.00    3 mm grid, 12 ohm Nickel foil Resistor RoHS compliant
 SGN-3/34-E In Stock   $19.00    3 mm grid, 34 ohm Nickel foil Resistor RoHS compliant
 SGN-3/36-E In Stock   $19.00    3 mm grid, 36 ohm Nickel foil Resistor RoHS compliant
 SGN-4/14-E In Stock   $19.00    4 mm grid, 14 ohm Nickel foil Resistor RoHS compliant
 SGN-4/16-E In Stock   $19.00    4 mm grid, 16 ohm Nickel foil Resistor RoHS compliant
 SGN-4/20-E In Stock   $19.00    4 mm grid, 20 ohm Nickel foil Resistor RoHS compliant
 SGN-4/24-E In Stock   $19.00    4 mm grid, 24 ohm Nickel foil Resistor RoHS compliant
 SGN-4/28-E In Stock   $19.00    4 mm grid, 28 ohm Nickel foil Resistor RoHS compliant
 SGN-4/30-E In Stock   $19.00    4 mm grid, 30 ohm Nickel foil Resistor RoHS compliant
 SGN-4/32-E In Stock   $19.00    4 mm grid, 32 ohm Nickel foil Resistor RoHS compliant
 SGN-4/48-E In Stock   $19.00    4 mm grid, 48 ohm Nickel foil Resistor RoHS compliant
 SGN-4/60-E In Stock   $19.00    4 mm grid, 60 ohm Nickel foil Resistor RoHS compliant
 Open Face Temperature Compensation Resistors (PRICE PER PKG OF 5)
 SGN-2/20-PN In Stock   $16.00    2 mm grid, 20 ohm Nickel foil Resistor RoHS compliant
 SGN-2/25-PN In Stock   $16.00    2 mm grid, 25 ohm Nickel foil Resistor RoHS compliant
 SGN-2/30-PN In Stock   $16.00    2 mm grid, 30 ohm Nickel foil Resistor RoHS compliant
 SGN-3/10-PN In Stock   $16.00    3 mm grid, 10 ohm Nickel foil Resistor RoHS compliant
 SGN-3/12-PN In Stock   $16.00    3 mm grid, 12 ohm Nickel foil Resistor RoHS compliant
 SGN-3/34-PN In Stock   $16.00    3 mm grid, 34 ohm Nickel foil Resistor RoHS compliant
 SGN-3/36-PN In Stock   $16.00    3 mm grid, 36 ohm Nickel foil Resistor RoHS compliant
 SGN-4/14-PN In Stock   $16.00    4 mm grid, 14 ohm Nickel foil Resistor RoHS compliant
 SGN-4/16-PN In Stock   $16.00    4 mm grid, 16 ohm Nickel foil Resistor RoHS compliant
 SGN-4/20-PN In Stock   $16.00    4 mm grid, 20 ohm Nickel foil Resistor RoHS compliant
 SGN-4/24-PN In Stock   $16.00    4 mm grid, 24 ohm Nickel foil Resistor RoHS compliant
 SGN-4/28-PN In Stock   $16.00    4 mm grid, 28 ohm Nickel foil Resistor RoHS compliant
 SGN-4/30-PN In Stock   $16.00    4 mm grid, 30 ohm Nickel foil Resistor RoHS compliant
 SGN-4/32-PN In Stock   $16.00    4 mm grid, 32 ohm Nickel foil Resistor RoHS compliant
 SGN-4/48-PN In Stock   $16.00    4 mm grid, 48 ohm Nickel foil Resistor RoHS compliant
 SGN-4/60-PN In Stock   $16.00    4 mm grid, 60 ohm Nickel foil Resistor RoHS compliant
 Bridge Balancing and Zero/Temperature Compensation Resistors
 RES-2C In Stock   $10.00    2 Ohm Constantan Foil Resistors, PKG of 5 RoHS compliant
 RES-5C In Stock   $10.00    5 Ohm Constantan Foil Resistors, PKG of 5 RoHS compliant
 RES-2N In Stock   $10.00    2 Ohm Nickel Foil Resistors, PKG of 5 RoHS compliant
 RES-5N In Stock   $10.00    5 Ohm Nickel Foil Resistors, PKG of 5 RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Sold in packages of 5 resistors.
 Ordering Example: (1) SGN-2/20-E Pkg of 5 Encapsulated 2 mm grid, 20 ohm span compensation nickel resistors, $19.00

   
Keywords:Strain Gage Accessories, strain gage manufacturer, custom strain gage, Temperature Compensation Resistors, span resistors , high temperature thermocouples thermocouple circuits