Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Surge Suppressors - Plug-In Surge Strips For Industrial and Commercial Applications

SGX Series   
 
SGX Series:Surge Suppressors - Plug-In Surge Strips For Industrial and Commercial Applications
Click for larger image.
   
$ 7.00  PSXVAL6AC3
Industrial and Commercial Grade
Surge Supressors and Power Strips

View related products - Power Products

Click to scroll below to order See Specs PDF View a printer friendly page

Point-of-Use Surge Protection
Industrial and commercial locations are filled with sensitive electronics equipment. These devices are easily damaged by power surges, also called transients, spikes or voltage impulses. It only takes one lightening storm near your location to create a high energy electrical surge that can enter your facility and destroy your computers, CRT’s, HMI’s, control instrumentation and electronic sensors. Surges can also travel on your telephone lines. This energy surge travels through your internal phone lines and can destroy all your equipment that is attached.

Cutler-Hammer plug-in surge protectors offer exceptional protection for electrical and electronic devices. Each of the Surge Strip series; Ultra, Max and Micro are available in AC only and AC plus telephone/modem. The Ultra series 3-Way, in addition to having the above options, is available in AC plus telephone/modem and cable. Construction series surge strip products are also available for heavy duty applications.

STAGE-2 PROTECTION
Even if your facility has an installed surge suppressor, the Institute of Electrical and Electronic Engineers (IEEE) recommends two stages of surge suppression to provide the best protection for electronic equipment. A quality Cutler-Hammer Surge Trap surge strip installed at the point of use reduces any voltage remnant down to an acceptable level and provides an added level of protection for your equipment.

MODEL NO. DESCRIPTION SYST. VOLTS SURGE CURRENT CAPACITY UL LET-THRU VOLTS TELEPHONE PROTECTION MAX CONT. OPERATING VOLTS EMI/RFI NOISE REJECTION CAPACI-(L-N) TANCE ENCLOSURE AGENCY APPROVALS
SGXMICROAC6 Surge strip
micro
120 Vac 72,000 A per phase 900 joules total 330 Vac No 150 Vac Up to 15 db (peak) Indoor application UL 1449 (2nd ed.), UL 1363, UL 497A, CSA
SGXMICRONET1 Yes
SGXMICRONET6 Yes
SGXCONST6 Construction
series
120 Vac 19,500 A per phase750 joules total 330 Vac No 150 Vac Up to 35 db (peak) Indoor application
SGXCONST8 No


PSXVAL6AC8
power strip, 6 outlet
  SGXCONST8
contruction series, 8 outlet
  SGXCONST6
contruction series, 6 outlet


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 MICRO SERIES
 SGXMICRONET1    Consult sales   1 outlet, wall mount - AC power, telephone/modem. 5 year product warranty, $50,000 connected equipment  
 SGXMICRONET1-10PK    Consult sales   1 outlet, wall mount - AC power, telephone/modem. 5 year product warranty, $50,000 connected equipment, 10 per pack.  
 SGXMICRONET6    Consult sales   6 outlets, wall mount - AC power, telephone/modem. 5 year product warranty, $50,000 connected equipment  
 CONSTRUCTION SERIES
 SGXCONST6    Consult sales   Lifetime product warranty  
 SGXCONST8    Consult sales   8 outlets, heavy-duty metal, cord management, transformer spacing. Lifetime product warranty  
 POWER STRIPS
 PSXVAL6AC3 In Stock   $7.00    Power strip, 0.91 m (3') cord, 6 outlets  
 PSXVAL6AC4    Consult sales   Power strip, 1.22 m (4') cord, 6 outlets  
 PSXVAL6AC8    Consult sales   Power strip, 2.44 m (8') cord, 6 outlets  
All dollar amounts on this site are shown in US currency.


   
Keywords:Surge Suppressors - Plug-In Surge Strips For Industrial and Commercial Applications, humidity dial motion control engineering switching relays thermo hygrometers