1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC

SL-PS Series Power Supplies   
3 year warranty NEW! CE RoHS
SL-PS Series Power Supplies:Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
Click for larger image.
   
$54.00  SL-PS-S1024
10 to 100 Watts for 5, 12, 24 & 48 VDC
Universal AC Inputs/Full Range
NEC Class 2/LPS Compliant
Protections: Short Circuit/Overload/Overvoltage
LED Indicator for Power On
% Full Load Burn-In Test
Built-In DC OK Active Signal or Relay Contact

View related products - Power Products

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The SL-PS Series of power supplies provides a reliable DC power source for any industrial control system. These economical and reliable power supplies for industrial devices (PLCs, sensors, switches) are designed to take minimal space in your electrical control cabinet. The SL-PS Series of power supplies offer short-circuit, over-load and over-voltage protection. These high quality power supplies have passed a 100% full load burn-in test, and are UL/CUL listed and CE marked and are NEC class 2 compliant.

SPECIFICATIONS
Working Temperature: -20 to 70°C (-4 to 158°F)
Working Humidity: 20 to 90% RH non-condensing
Dimensions: 90 H x 100 mm D (3.564 x 3.94")
  Width: 10 & 20 W Models - 22.5mm (0.89")
             40 & 60 W Models - 40 mm (1.57")
             100 W Models - 55 mm (2.17")
Output Voltage: 24 Vdc
Ripple and Noise: 150 mVp-p
Voltage Tolerance: ±1%
Line and Load Regulation: ±1%
Input Voltage: 85 to 264 Vac, 47 to 63 Hz, 120 to 370 Vdc
Inrush Current:
   SL-PS-S1024: Cold start 35 A/115 Vac, 70 A/230 Vac
   SL-PS-S2024: Cold start 20 A/115 Vac, 40 A/230 Vac
   SL-PS-S4024, SL-PS-6024: Cold start 30 A/115 Vac, 60 A/230 Vac
   SL-PS-S10024: Cold start 30 A/115Vac, 60 A/230 Vac
Protection Overload:
   SL-PS-S1024:
105%, 27.6 to 32.4V
   SL-PS-S2024: 105 to 160%, 27.6 to 32.4V
   SL-PS-S4024, SL-PS-S6024 and SL-PS-S10024: 105 to 150%, 31.2 to 36V
Efficiency: 84 to 88%
Safety Standards: UL508, EN60950-1* approved, NEC Class 2/LPS compliant
Withstand Voltage:
   I/P-O/P: 3k Vac; I/P-FG: 1.5k Vac
   O/P-FG: 0.5k Vac
Insulation Resistance:
   I/P-O/P, I/P-FG, O/P-FG: 100 M ?/ 500 Vdc EMI compliance to EN55011, EN55022 (CISPR22), EN61204-3 Class B
Harmonic Current: Compliance to EN61000-3-2,-3
EMS Immunity 10 and 20 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-1, EN61204-3, light industry level, criteria A
EMS Immunity 40, 60 & 100 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-2, EN61204-3, heavy industry level, criteria A


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 Slim 24 Vdc Power Supplies
 
Click to expand/minimize a list of what others bought with the SL-PS-S1024  SL-PS-S1024 In Stock   $54.00    Slim 24 Vdc power supply, 10W, 0.42 Amp with DC OK active signal. RoHS compliant
    SL-PS-S2024 In Stock   $62.00    Slim 24 Vdc power supply, 20W, 1 Amp with DC OK active signal. RoHS compliant
    SL-PS-S4024 In Stock   $73.00    Slim 24 Vdc power supply, 40W, 1.7 Amp with DC OK relay contact. RoHS compliant
    SL-PS-S6024 In Stock   $87.00    Slim 24 Vdc power supply, 60W, 2.5 Amp with DC OK relay contact. RoHS compliant
    SL-PS-S10024 In Stock   $142.00    Slim 24 Vdc power supply, 100 W, 4 Amp with DC OK relay contact. RoHS compliant
 Accessories
    DRTB-RAIL-3575-1 In Stock   $3.50    35x7.5 mm slotted DIN rail, 1 m (3.3") RoHS compliant
    DRTB-RAIL-3575 In Stock   $7.00    35x7.5 mm slotted DIN rail, 2 m (6.6") RoHS compliancy undetermined
 Slim 12 Vdc Power Supplies
 
    SL-PS-S1012 In Stock   $54.00    Slim 12 Vdc power supply, 10 W, 0.84 Amp with DC OK active signal RoHS compliant
    SL-PS-S2012 In Stock   $62.00    Slim 12 Vdc power supply, 20W, 1.67 Amp with DC OK active signal. RoHS compliant
    SL-PS-S4012 In Stock   $73.00    Slim 12 Vdc power supply, 40W, 3.33 Amp with DC OK relay contact. RoHS compliant
    SL-PS-S6012 In Stock   $87.00    Slim 12 Vdc power supply, 60W, 5 Amp with DC OK relay contact. RoHS compliant
    SL-PS-S10012 In Stock   $142.00    Slim 12 Vdc power supply, 100 W, 8 Amp with DC OK relay contact. RoHS compliant
 Slim 5 Vdc Power Supplies
 
    SL-PS-S1005 In Stock   $54.00    Slim 5 Vdc power supply, 10 W, 2 Amp with DC OK active signal RoHS compliant
    SL-PS-S2005 In Stock   $62.00    Slim 5 Vdc power supply, 20W, 3 Amp with DC OK active signal. RoHS compliant
    SL-PS-S4005 In Stock   $73.00    Slim 5 Vdc power supply, 40W, 6 Amp with DC OK relay contact. RoHS compliant
    SL-PS-S6005 In Stock   $87.00    Slim 5 Vdc power supply, 60W, 10 Amp with DC OK relay contact. RoHS compliant
 Slim 48 Vdc Power Supplies
 
    SL-PS-S4048 In Stock   $73.00    Slim 48 Vdc power supply, 40W, 0.83 Amp with DC OK relay contact. RoHS compliant
    SL-PS-S6048 In Stock   $87.00    Slim 48 Vdc power supply, 60W, 1.25 Amp with DC OK relay contact. RoHS compliant
    SL-PS-S10048 In Stock   $142.00    Slim 48 Vdc power supply, 100 W, 2 Amp with DC OK relay contact. RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) SL-PS-S2024 24 Vdc power supply, 1 A output with DC OK signal, $62.00

 Related Links - Related Products
 Related Products
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
ASK Fuse Holder Series ASK Fuse Holder Series:
DIN Rail Fuse Holders
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
SCE-ELJ Series Enviroline® Junction Electrical Enclosures SCE-ELJ Series Enviroline® Junction Electrical Enclosures:
NEMA Type 4 Junction Outdoor Electrical Enclosures, Sizes from 6x4 to 20x20.
OM-AM Series Fiberglass Enclosure OM-AM Series Fiberglass Enclosure:
Non-Metallic, Fiberglass Electrical Enclosures, NEMA 4X and NEMA 3R Outdoor JIC Size Enclosures from 6x6 to 20x16"
OMPB-IL Series LED and Incandescent Indicating Lights OMPB-IL Series LED and Incandescent Indicating Lights:
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
OMPBD7 Series Devices OMPBD7 Series Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
   
Keywords:Power Supplies, 5 Vdc, 12 Vdc & 24 Vdc Power Supply, DIN Rail Mount Slimline Power Supplies, , touch panel technology

   Back to topBack to top