Part Number
All Omega
search term
Resistors for Span and Temperature Compensation of Strain Gage Bridges
TEMPERATURE COMPENSATION AND SPAN RESISTORS
Span Compensation Resistors for Strain Gage Bridges
Click for
larger image
.
Encapuslated or Open Face Models
Made From High Accuracy Nickel Foil
Used for Temperature and Span Compensation
Sold in Packages of 5 Resistors
View related products - Strain Gages, Accessories and Instrumentation
SPECIFICATIONS
Foil Measuring Grid:
Nickel foil 5
microns
thick
Carrier:
Polyimide
Substrate Thickness:
20
microns
Cover Thickness:
25
microns
Tolerance in .:
±1 Ω Temp Coefficient of
Resistance
: 0.6%/°C (0.34%/°F)
Temperature Range:
0 to 100°C (32 to 212°F)
To Order
(Specify Model Number)
Part Number
Availability
Price
Description
RoHS
Qty.
(PRICE PER PKG OF 5)
SGN-4/12
Consult sales
package of five 12-ohm nickel modulus resistors
qty.
SGN-4/14
Consult sales
package of five 14-ohm nickel modulus resistors
qty.
SGN-5/20
Consult sales
package of five 20-ohm nickel modulus resistors
qty.
SGN-5/22
Consult sales
package of five 22-ohm nickel modulus resistors
qty.
SGN-5/34
Consult sales
package of five 34-ohm nickel modulus resistors
qty.
SGN-5/38
Consult sales
package of five 38-ohm nickel modulus resistors
qty.
SGN-4/38
Consult sales
package of five 38-ohm nickel modulus resistors
qty.
SGN-4/40
Consult sales
package of five 40-ohm nickel modulus resistors
qty.
SGN-4/42
Consult sales
package of five 42-ohm nickel modulus resistors
qty.
SGB-4/28
Consult sales
package of five 28-ohm balco modulus resistors
qty.
SGB-4/30
Consult sales
package of five 30-ohm balco modulus resistors
qty.
SGB-4/32
Consult sales
package of five 32-ohm balco modulus resistors
qty.
SGB-4/88
Consult sales
package of five 88-ohm balco modulus resistors
qty.
SGB-4/90
Consult sales
package of five 90-ohm balco modulus resistors
qty.
SGB-4/92
Consult sales
package of five 92-ohm balco modulus resistors
qty.
†
All dollar amounts on this site are shown in US currency.
Note:
Consult .pdf file for dimensions.
Keywords:Span Compensation Resistors for Strain Gage Bridges Temperature Compensation
Back to top
© Copyright 2003-2013
| OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement
|
Terms and Conditions
MXV MMV | 72