BUMPER BAND® Color Coded Protective GuardsBUMPER BAND® guards are made from a flexible material designed to provide additional moisture protection and protect against accidents. Available in 1/8 and 3/64 DIN sizes, BUMPER BAND® guards are compatible with DP40 Series and DP24, DP25, DP26, DP119 and DP116 Series meters. Each DP40, DP25, DP26 and DP116 meter is supplied with a gray BUMPER BAND® guard; additional guards are available in yellow, black, blue, green, red, orange, purple and white.
Splash-Proof Covers Splash-proof covers provide additional protection for instruments. Following NEMA-4/IP65 guidelines for windblown dust and rain, splashing water and hose-directed water, SPC covers form a protective seal around the instrument bezel. Available in 1/4 , 1/8 , 1/16 and 3/64 DIN sizes for compatibility with most panel meters.
Economical Tilt Bench Stand The DP41-TBS allows the DP41 to be used as a benchtop meter at fixed angles, or it can act as a carrying handle to facilitate moving the meter. (DP41 Series only)
For complete product specifications see the Related Links section at the bottom of this page.
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) SPC116-S Splash-proof cover for 1/16 DIN meters, $30.00