Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Surface Probe, Economical High-Temperature

SPHT   
1 year warranty NEW! Made in the USA
 
Economical High Temperature Surface Probe
SPHT:Surface Probe, Economical High-Temperature
Click for larger image.
   
$ 50.00  SPHT-J-6
J, K, or E Surface Probes Available
150 mm (6") and 300 mm (12") Long Surface Probes Available
Molded Utility Handle Rated to 220ºC (428ºF)
Retractable Cable Expands to 1.5 m (5')
Subminiature Connector for Use with Handheld Thermometers
304 SS OMEGACLAD® Sheath
Response Time: 2 Seconds Max for 63% Response

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF View a printer friendly page

The SPHT-K-6 is Included at No Additional Cost with These Infrared Thermometers: OS532E, OS533E, OS534E, OSXL689, OS532E-DM, OS533E-DM, OS534E-DM, OS534E-CF, OS533E-CF


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 J Thermocouple Type
    SPHT-J-6 In Stock   $50.00    Sheath Diameter: 3 mm (1/8")
Probe Length: 150mm (6")
 
    SPHT-J-12 In Stock   $55.00    Sheath Diameter: 6 mm (1/4")
Probe Length: 300 mm (12")
 
    SPHT-J-12-RA In Stock   $61.00    Right Angle Probe, Sheath Diameter: 6 mm (1/4") Probe Length: 300 mm (12")  
 K Thermocouple Type
Click to expand/minimize a list of what others bought with the SPHT-K-6  SPHT-K-6 In Stock   $50.00    Sheath Diameter: 3 mm (1/8")
Probe Length: 150mm (6")
 
Click to expand/minimize a list of what others bought with the SPHT-K-12  SPHT-K-12 In Stock   $55.00    Sheath Diameter: 6 mm (1/4")
Probe Length: 300 mm (12")
 
Click to expand/minimize a list of what others bought with the SPHT-K-12-RA  SPHT-K-12-RA In Stock   $61.00    Right Angle Probe, Sheath Diameter: 6 mm (1/4")
Probe Length: 300 mm (12")
 
 E Thermocouple Type
    SPHT-E-6 In Stock   $50.00    Sheath Diameter: 3 mm (1/8")
Probe Length: 150mm (6")
 
    SPHT-E-12 In Stock   $55.00    Sheath Diameter: 6 mm (1/4")
Probe Length: 300 mm (12")
 
    SPHT-E-12-RA In Stock   $61.00    Right Angle Probe, Sheath Diameter: 6 mm (1/4")
Probe Length: 300 mm (12")
 
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) SPHT-K-12 Type K thermocouple, Sheath Diameter: 6 mm (1/4")
Probe Length: 300 mm (12") , $55.00

   
Keywords:Surface Probe, Economical High-Temperature