Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Fine Diameter Thermocouple Wire

SPIR, SPCH,SPCI,SPAL,SPCP,SPOP,SPCC and SPON   
Made in the USA RoHS
Fine Diameter Thermocouple Wire
 SPIR, SPCH,SPCI,SPAL,SPCP,SPOP,SPCC and SPON:Fine Diameter Thermocouple Wire
Click for larger image.
   
$ 14.00  SPIR-005-50
In Stock for Fast Delivery
Popular sizes from .001 to .064 Inches
50, 100, 500, 1,000 Foot Spools

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF Related Items

In order to meet the immediate needs of science and industry for highest quality thermocouple wire in practical quantities at reasonable prices, OMEGA makes available thermocouple materials in a variety of wire sizes. The wire is supplied uninsulated on standard 3" diameter plastic spools in continuous 50-foot lengths.

Sizes range from 0.0005 to 0.128" (0.012 to 3.264 mm) diameter. The wire is supplied as single legs or in matched pairs to meet standard limits of error. Other wire sizes and quantities are available on special request.

Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description RoHS   Qty.
 SPCH-005-100 1 Week   $24.00    0.005", CHROMEGA ®, 100 ft Spool RoHS compliant
 SPAL-005-100 1 Week   $24.00    0.005", ALOMEGA ®, 100 ft Spool RoHS compliant
 SPIR-010-50 In Stock   $14.00    0.010", Iron, 50 ft Spool RoHS compliant
 SPCI-010-50 In Stock   $14.00    0.010", Constantan, 50 ft Spool RoHS compliant
 SPCP-020-500 1 Week   $90.00    0.020", Copper, 500 ft Spool RoHS compliant
 SPCC-020-500 1 Week   $90.00    0.020", Constantan, 500 ft Spool RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: *There are two forms of Constantan. Each form is composed of the same elements, but the percentages (%) of constituent elements differ. One is matched to Iron. The other can be matched to Copper or CHROMEGA ® . When ordering "matched pairs," be sure to specify SPCI with SPIR and SPCC with SPCP or SPCH
 Ordering Example: (1) SPIR-001-50 0.001 Inch, Iron, 50 ft Spool, (1) SPCI-001-50 0.001 Inch, Constantan, 50 ft Spool = $44.00
 Part Number Builder
(1) (2) (3)
SP - -
Option Descriptions
(1) Material
  Select
IR for Iron
CI for Constantan*
CH for CHROMEGA ®
AL for ALOMEGA ®
CP for Copper
CC for Constantan®
OP for OMEGA-P® - Nicrosil 003 .005 .010 .020 .032 Only
ON for OMEGA-P ® - Nisil .003 .005 .010 .020 .032 Only
(2) Wire Diameter (In.)
  Select
001 for 0.001 Inch
002 for 0.002 Inch
003 for 0.003 Inch
005 for 0.005 Inch
010 for 0.010 Inch
015 for 0.015 Inch
020 for 0.020 Inch
032 for 0.032 Inch
064 for 0.064 Inch
128 for 0.128 Inch - Avail CH and AL only
0005 for 0.0005 Inch - Avail CH AL CC Only 50 ft
(3) Spool Length
  Select
50 for 50 Feet
100 for 100 Feet
500 for 500 Feet
1000 for 1000 Feet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords.:Fine Diameter Thermocouple Wire, Model Numbers - SPIR, SPCH,SPCI,SPAL,SPCP,SPOP,SPCC and SPON, UNINSULATED FINE GAGE THERMOCOUPLE WIRE

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global