Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Universal Temperature Connector-Transmitter™ for RTD’s and Thermocouples

SPRTX and STCTX Series   
1 year warranty NEW! Made in the USA
 
TemperatureTransmitter for RTD’s and Thermocouples
SPRTX and STCTX Series:Universal Temperature Connector-Transmitter™ for RTD’s and Thermocouples
Click for larger image.
   
$ 75.00  SPRTX-M1
High Accuracy, Repeatability and Stability
Connector Design Converts Input Signal to a Standard 2-Wire, 4 to 20 mA Output
Provides “Open Sensor Wire” Signal Indication
Easy Interface, Just plug into the Connector-Transmitter™
Encapsulated Housing
Compensates for Long Lead Wires
Factory Calibrated, No Adjustments Required
Models for 100 ohm, 0.00385 3-Wire RTD’s and J,K,T Thermocouples (Ungrounded)

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA® SPRTX and STCTX Series are high performance, low cost, industrial RTD (Resistive Temperature Device) and Thermocouple Connector-Transmitters. Both feature a encapsulated micro miniature signal conditioner built into a patented connector housing. The SPRTX signal conditioner converts the resistive change of a 100 Ω, 0.00385 RTD sensor or probe across a dedicated temperature range into an industry standard 2-wire, 4 to 20 mA analog output. The STCTX signal conditioner converts the non-linear millivolt output of a thermocouple sensor or ungrounded probe across a dedicated temperature range into an industry standard 2-wire, 4 to 20 mA analog output. This analog output can be sent hundreds of feet away from the location of your sensor (probe) to an indicating device, controller, PLC, computer, data logger or chart recorder.

Be Sure to Review the Full Product Specs


SPECIFICATIONS
Supply Voltage: 9 to 24 Vdc @ 30 mA max
Output: Linearized 4 to 20 mA
Accuracy: ±0.5% of FS @ 23°C (73°F) ambient
Repeatability: ±0.25°C (±0.5°F)
Temperature Effect: ±0.0022 mA/ °C (±0.0012 mA/°F)
Max Load: Rmax (Ω) = (Vsupply - 9 V)/0.02 A
Max Input Lead Resistance: 50 V
Transmitter Operating Temp: -40 to 85°C (-40 to 185°F)
Output Connection: 2-wire, shielded cable [3 m (10') included]
Approvals: CE marked
Weight: 110 g (0.25 lb) max with cable

SPRTX Series for RTDs
Range:
   SPRTX-M1, SPRTX-S1: -99 to 208°C (-146 to 406°F)
   SPRTX-M2, SPRTX-S2: 2 to 569°C (36 to 1056°F)
Input: 3-wire, Pt100 (α = 0.00385)
Open Sensor Wire Indication:
   Leg 1: Open = 27 mA
   Leg 2: Open = 2.2 mA
   Leg 3: Open = 2.2 mA
Input Connection:
   SPRTX-M1, SPRTX-M2: 3-prong miniature connector (MTP-U-F)
   SPRTX-S1, SPRTX-S2: 3-prong standard-size connector (OTP-U-F)
Dimensions:
   SPRTX-M1, SPRTX-M2: 24 H x 18 W x 79 mm L (0.96 x 0.70 x 3.12")
   SPRTX-S1, SPRTX-S2: 36 H x 18 W x 83 mm L (1.43 x 0.70 x 3.25")

STCTX Series for Thermocouples
Range by Model:
   STCTX-J1, -K1, -T1: -18 to 121°C (0 to 250°F)
   STCTX-J2, -K2: -18 to 538°C (0 to 1000°F)
   STCTX-K3: -18 to 1093°C (0 to 2000°F)
   STCTX-T2: -18 to 399°C (0 to 750°F)
Input: Thermocouple signal (ungrounded sensors only); Type J, K or T by model
Open Sensor Indication: 22 to 27 mA
Input Connection: Universal thermocouple connector (UST Series)
Supply Voltage: 9 to 24 Vdc @ 30 mA
Output: 4 to 20 mA (2-wire)
Accuracy: ±0.5% of full scale millivolt input @ 23°C (73°F) plus the non-linearity of the thermocouple type (Note: The STCTX does not compensate for thermocouple non-linearity)
Ambient Temp Effect: ±0.015 mA/°C
Max Loop Load: V = (Vsupply - 9 V)/0.020 A
Transmitter Operating Temp: -40 to 85°C (-40 to 185°F)
Output Connection: 2-wire shielded cable [3 m (10') included]
Response Time: 120 ms (0 to 63% FS)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 RTD Connector-Transmitter Models
Click to expand/minimize a list of what others bought with the SPRTX-M1  SPRTX-M1 In Stock   $75.00    RTD Connector-Transmitter™, -99 to 208°C
(-146 to 406°F) range, Miniature Size Connector
 
    SPRTX-M2 In Stock   $75.00    RTD Connector-Transmitter™, 2 to 569°C
(36 to 1056°F) range, Miniature Size Connector
 
Click to expand/minimize a list of what others bought with the SPRTX-S1  SPRTX-S1 In Stock   $75.00    RTD Connector-Transmitter™, -99 to 208°C
(-146 to 406°F) range, Standard Size Connector
 
Click to expand/minimize a list of what others bought with the SPRTX-S2  SPRTX-S2 In Stock   $75.00    RTD Connector-Transmitter™, 2 to 569°C
(36 to 1056°F) range, Standard Size Connector
 
 Type J Thermocouple Connector-Transmitter Models
Click to expand/minimize a list of what others bought with the STCTX-J1  STCTX-J1 In Stock   $75.00    J Type Thermocouple Connector-Transmitter™,
-18 to 120°C (0 to 250°F) range, Universal Connector
 
    STCTX-J2 In Stock   $75.00    J Type Thermocouple Connector-Transmitter™,
-18 to 538°C (0 to 1000°F) range, Universal Connector
 
 Type K Thermocouple Connector-Transmitter Models
Click to expand/minimize a list of what others bought with the STCTX-K1  STCTX-K1 In Stock   $75.00    K Type Thermocouple Connector-Transmitter™,
-18 to 120°C (0 to 250°F) range, Universal Connector
 
    STCTX-K2 In Stock   $75.00    K Type Thermocouple Connector-Transmitter™,
-18 to 538°C (0 to 1000°F) range, Universal Connector
 
Click to expand/minimize a list of what others bought with the STCTX-K3  STCTX-K3 In Stock   $75.00    K Type Thermocouple Connector-Transmitter™,
-18 to 1093°C (0 to 2000°F) range, Universal Connector
 
 Type T Thermocouple Connector-Transmitter Models
Click to expand/minimize a list of what others bought with the STCTX-T1  STCTX-T1 In Stock   $75.00    T Type Thermocouple Connector-Transmitter™,
-18 to 120°C (0 to 250°F) range, Universal Connector
 
    STCTX-T2 In Stock   $75.00    T Type Thermocouple Connector-Transmitter™,
-18 to 399°C (0 to 750°F) range, Universal Connector
 
 Accessories
Click to expand/minimize a list of what others bought with the TX2-100  TX2-100 1 Week   $31.00    2 conductor shielded cable 30 m (100')  
Click to expand/minimize a list of what others bought with the PSU-93  PSU-93 In Stock   $40.00    24 Vdc power supply  
All dollar amounts on this site are shown in US currency.

 Note: Thermocouple models (STCTX) can only be used with ungrounded probes and sensors.

The STCTX/SPRTX Series is not for use in medical or nuclear applications, nor flammable nor explosive environments.

Each Assembly comes complete with connector, transmitter, and 10 ft. cable
 Ordering Example: (1) SPRTX-S2 RTD Standard Size Connector-Transmitter with High temperature range, $75.00

   
Keywords:Universal Temperature Connector-Transmitter™for RTD’s and Thermocouples, 3 phase relay ac solid state relay linear servo motors touch panel pc