Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Solar Powered LCD Thermometers for Bi-Metal or Glass Thermometer Stem Applications

SPT11 & SPT12 Series   
1 year warranty NEW! RoHS
 
Solar PoweredThermometers
SPT11 & SPT12 Series:Solar Powered LCD Thermometers for Bi-Metal or Glass Thermometer Stem Applications
Click for larger image.
   
$ 60.00  SPT12-3
Self-Powered with Ten Lux Rating
Capable of Handling Humidity up to 95% RH Non-Condensing
Display Can Pivot and Swivel
0.375" (9.5 mm) LCD Display
°C/°F Switchable
Protective Plastic Digital Display Cover
Hi-Impact Plastic Case

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF View a printer friendly page

The SPT10 Series solar-powered digital thermometers feature stem assemblies for direct replacement for either mercury-in-glass types where environmental concerns exist or bi-metal dial thermometers. With a ten Lux (one foot-candle) rating and a 10-second display update, these light powered instruments maintain the strict requirements for thermometers in hydronic applications and have excellent accuracy specifications. In addition, the SPT10 Series is very versatile. The unit can swivel and pivot to meet your custom installation requirements.

For complete product specifications see the Related Links section at the bottom of this page.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 SPT11-2 In Stock   $80.00    Bi-metal dial thermometer stem assembly, with 2 1/2 inch “S” dimension RoHS compliant
 SPT11-4 In Stock   $80.00    Bi-metal dial thermometer stem assembly, with 4 inch “S” dimension RoHS compliant
 SPT11-6 In Stock   $80.00    Bi-metal dial thermometer stem assembly, with 6 inch “S” dimension RoHS compliant
 SPT12-3 5 Weeks   $60.00    Industrial glass thermometer stem assembly, with 3 1/2 inch "S" dimension RoHS compliant
 SPT12-6 In Stock   $70.00    Industrial glass thermometer stem assembly, with 6 inch "S" dimension RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each unit comes with user’s manual and digital display solar plastic cover.
 Ordering Example: (1) SPT11-6 Bi-metal dial thermometer stem assembly, with 6" “S” dimension, $80.00

   
Keywords:Solar Powered LCD Thermometers for Bi-Metal or Glass Thermometer Stem Applications, actuator linear liquid level sensing measure humidity stepper motor control circuit