1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Low Cost Self-Regulating Freeze Protection Heating Cable

SRF3 and SRF5 and SRF8   
 
Freeze Protection Heating Cable
SRF3 and SRF5 and SRF8:Low Cost Self-Regulating Freeze Protection Heating Cable
   
$8.00  SRF3-1C
PLACE ORDER
RoHS
Self-Regulating, Energy Efficient Freeze Protection
Cost Effective for Contractor/Construction Applications
Industrial Grade, 16 AWG Wire Buss
Longer Circuit Paths, Up to 420' at 240 Volts
3, 5 and 8 Watts
120, 208-277 Volts
UL, FM, CSA Approvals
APPLICATIONS
• Commercial Construction
• Cooling Towers
• Chilled Water and Plumbing Pipes
• Sump Discharge Pipes
• Wet Sprinkler Systems
• Exposed P-traps
INDUSTRIAL APPLICATIONS
• Water Treatment Facilities
• Vessel Freeze Protection
• Safety Shower Lines

View related products - Electrical Heating Cable Systems

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGALUX® SRF cable is ideal for keeping metal and plastic pipes warm in commercial construction, institutional buildings and some industrial freeze protection applications. SRF cable is constructed of a self-regulating polymer core that varies its output along its entire length, saving energy and eliminating hot spots along the pipe. The parallel construction makes it easier to install than zone or series types of cable since it can be cut to length at any point on the pipe. It can be overlapped without overheating the cable.

TYPE SRF Output at Rated
Voltage at 50°F
Tinned Copper Braid
Model No.
Tinned Copper Braid and
TPR Overcoat (-CR)
Model No.
Watts/Ft. Volts Wt. lbs./1000'
SRF3-1C
SRF3-2C
SRF3-1CR
SRF3-2CR
3
3
120
208-277
64
64
SRF5-1C
SRF5-2C
SRF5-1CR
SRF5-2CR
5
5
120
208-277
64
64
SRF8-1C
SRF8-2C
SRF8-1CR
SRF8-2CR
8
8
120
208-277
64
64
Minimum length of heating cable is 25 ft. See pages B-24 to B-28 for heat cable accessories and controls.


To Order (Specify Model Number)
 Part Number   Availability   Price   Description RoHS   Qty.
 Prices below are per foot
 SRF3-1C In Stock   $8.00    3 Watt per foot heating cable, Tinned Copper Braid RoHS compliant
 SRF3-2C 3 Weeks   $7.00    3 Watt per foot heating cable, Tinned Copper Braid RoHS compliant
 SRF5-1C 3 Weeks   $8.00    5 Watt per foot heating cable, Tinned Copper Braid RoHS compliant
 SRF5-2C In Stock   $8.00    5 Watt per foot heating cable, Tinned Copper Braid RoHS compliant
 SRF8-1C 3 Weeks   $9.00    8 Watt per foot heating cable, Tinned Copper Braid RoHS compliant
 SRF8-2C 3 Weeks   $9.00    8 Watt per foot heating cable, Tinned Copper Braid RoHS compliant
 SRF3-1CR 3 Weeks   $9.00    3 Watt per foot heating cable, Tinned Copper Braid and TPR Overcoat (-CR) RoHS compliant
 SRF3-2CR In Stock   $9.50    3 Watt per foot heating cable, Tinned Copper Braid and TPR Overcoat (-CR) RoHS compliant
 SRF5-1CR In Stock   $10.00    5 Watt per foot heating cable, Tinned Copper Braid and TPR Overcoat (-CR) RoHS compliant
 SRF5-2CR In Stock   $10.25    5 Watt per foot heating cable, Tinned Copper Braid and TPR Overcoat (-CR) RoHS compliant
 SRF8-1CR 3 Weeks   $11.50    8 Watt per foot heating cable, Tinned Copper Braid and TPR Overcoat (-CR) RoHS compliant
 SRF8-2CR 3 Weeks   $11.75    8 Watt per foot heating cable, Tinned Copper Braid and TPR Overcoat (-CR) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3)   
S
S
R
R
F
F
-
-
Qty:

Option Descriptions
(1) Watt/Foot
  Select
3 for 3 Watt per foot heating cable
5 for 5 Watt per foot heating cable
8 for 8 Watt per foot heating cable
(2) Volts
  Select
1 for 120 Volts
2 for 208 to 277 Volts
(3) Type SRF
  Select
C for Tinned-Copper Braid
CR for Tinned-Copper Braid and TPR Overcoat
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Low Cost Self-Regulating Freeze Protection Heating Cable, motion actuator

   Back to topBack to top




MMV | 79 | 024