1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Self-Regulating Rapid-Trace Heating Cable/Medium Temperature

SRM/E Series   
 
Heating Cable
SRM/E Series:Self-Regulating Rapid-Trace Heating Cable/Medium Temperature
   
$14.00  SRM/E5-1C
PLACE ORDER
RoHS
3, 5, 8, 10, 15 & 20 Watts/ft.
120 and 240V
150°C (302°F) Maximum Maintenance Temperature

View related products - Electrical Heating Cable Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

APPLICATIONS SRM/E self-regulating heating cable provides safe, reliable heat tracing for process temperature maintenance and freeze protection of pipes, valves, tanks and similar applications. The 190°C (375°F) maximum exposure temperature rating allows steam cleaning of process equipment with up to 170 psig steam. OMEGALUX ® SRM/E heating cables can be used in hazardous as well as certain corrosive areas.


To Order (Specify Model Number)
 Part Number   Availability   Price   Description RoHS   Qty.
 Prices below are per foot
 SRM/E5-1C In Stock   $14.00    Heat cable,5 watts/ft, 120 vac, metallic braid RoHS compliant
 SRM/E5-2C 3 Weeks   $15.00    Heat cable,5 watts/ft, 240 vac, metallic braid RoHS compliant
 SRM/E10-1C In Stock   $19.00    Heat cable,10 watts/ft, 120 vac, metallic braid RoHS compliant
 SRM/E10-2C In Stock   $15.00    Heat cable,10 watts/ft, 240 vac, metallic braid RoHS compliant
 SRM/E10-1CT In Stock   $25.00    Heat cable,10 watts/ft, 120 vac, fluoropolymer overcoated RoHS compliant
 SRM/E10-2CT 3 Weeks   $18.00    Heat cable,10 watts/ft, 240 vac, fluoropolymer overcoated RoHS compliant
 SRM/E20-1C 3 Weeks   $21.00    Heat cable,20 watts/ft, 120 vac, metallic braid RoHS compliant
 SRM/E20-2CT In Stock   $27.00    Heat cable,20 watts/ft, 240 vac, flouropolymer overcoated RoHS compliant

 Order Models Not Listed
 

All dollar amounts on this site are shown in US currency.

 Note: All Prices are shown in price per foot
*Minimum length of heating cable is 25 ft. SRM/E cable is also available in 15 Watts per foot. Contact Sales for price and delivery.
 Part Number Builder
(1) (2)   
S
S
R
R
M
M
/
/
E
E
Qty:

Option Descriptions
(1) Watts per foot
  Select
3 for 3 Watts/ft
5 for 5 Watts/ft
8 for 8 Watts/ft
10 for 10 Watts/ft
15 for 15 Watts/ft
20 for 20 Watts/ft
(2) Voltage and Jacket Style
  Select
-1C for 120 Vac Metallic Braid
-2C for 240 Vac Metallic Braid
-1CT for 120 Vac Fluoropolymer Overcoat
-2CT for 240 Vac Fluoropolymer Overcoat
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Cable Accessories Cable Accessories:
Heat Cable Accessories: Splice & Tee Box, Power Connection Box
   
Keywords:Self-Regulating Rapid-Trace Heating Cable/Medium Temperature, orifice flow meters pid temperature controllers

   Back to topBack to top




MMV | 78 | 009