Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Cement on RTD Elements for Surface Measurement

SRTD-1 and SRTD-2   
Made in the USA RoHS
 
Cement on RTD Elements for Surface Measurement
SRTD-1 and SRTD-2:Cement on RTD Elements for Surface Measurement
Click for larger image.
   
$ 155.00  SRTD-1
36" Leads Standard
Ideal for Surface Temperature Measurement
Wire Wound 100 Ohm Pt RTD Element
Response Time in Milliseconds
Very Low Thermal Inertia
Rated to 260°C (500°F) Long Term
Available in Two Standard Tolerances
Works with OB-(*) Series of Cements

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Models SRTD-1 and SRTD-2 are polyimide insulated surface mount RTD temperature sensors designed to provide a practical method for measuring surface temperatures. These sensors are small and flexible, and their low mass has minimal thermal effect on the material being measured. They are ideally suited for applications where the sensor can be mounted to the surface being measured using adhesives (OMEGABOND® 101 and 200 epoxies can be used) or other mechanical mounting methods.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the SRTD-1  SRTD-1 In Stock   $155.00    Cement-On RTD with 36" of lead length, stripped end termination, ±0.50% accuracy Not RoHS compliant
Click to expand/minimize a list of what others bought with the SRTD-2  SRTD-2 In Stock   $170.00    Cement-On RTD with 36" of lead length, stripped end termination, ±0.25% accuracy RoHS compliant
    OB-101-1/2 In Stock   $8.00    Epoxy adhesive 105°C (220°F); 1/2 oz. twin pack RoHS compliant
Click to expand/minimize a list of what others bought with the OB-101-2  OB-101-2 In Stock   $12.00    Epoxy adhesive 105°C (220°F); 2 oz. twin pack RoHS compliant
Click to expand/minimize a list of what others bought with the OB-101-16  OB-101-16 In Stock   $59.00    Epoxy adhesive 105°C (220°F); 1 lb. kit RoHS compliant
Click to expand/minimize a list of what others bought with the OB-200-2  OB-200-2 In Stock   $17.00    Epoxy adhesive 260°C (500°F); 2 oz. twin pack RoHS compliant
Click to expand/minimize a list of what others bought with the OB-200-16  OB-200-16 In Stock   $75.00    Epoxy adhesive 260°C (500°F); 1 lb. kit RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Additional lead wire is available, add suffix “-X” (where X is length in inches) to model number and add $4.00 for each additional foot or fraction thereof to price. Comes with complete instructions.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) SRTD-1 Cement-On RTD with 36" of lead length, stripped end termination, ±0.50% accuracy, $155.00

 Related Links - Related Products
 Related Products
SA1-RTD Series SA1-RTD Series:
Surface-Mount RTD Advanced-Design: Stick-On or Cement-On
Class A Accuracy
SA1-RTD-B Series SA1-RTD-B Series:
Easy-To-Use Surface RTD 3-Pack
   
Keywords:Cement on RTD Elements for Surface Measurement, rs232 to rs485 converter step motor control stepper motors controller