Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount

SSR3PH Series   
1 year warranty NEW! CE
 
THREE-PHASE SSRs
SSR3PH Series:THREE-PHASE SSR Vac Input / Vac Output.  DIN Rail or Panel Mount
Click for larger image.
   
$ 145.00  SSR3PH660DC30
Integrated Heat Sink
Mounts on DIN Rail or Panel
Optically Isolated
Safe to the Touch
1200 Volt Blocking Voltage
Zero Voltage Turn-On
4000 Volt Isolation
Built-In Snubber
LED Indicator

View related products - Solid State and Mechanical Relays

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s SSR3PH Series three-phase Solid State Relay is a fully integrated device with heat sink and DIN rail mounting plate in a space-saving design. Each unit is touch safe with LED input indication. This normally open, zero crossing device is capable of millions of cycles of operation. Dual SCR’s provide a high level of reliability, capable of handling higher overloads than triacs. This 3-phase Solid State Relay is designed for switching power to 3-phased asynchronous motors and to resistive loads.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the SSR3PH660DC30  SSR3PH660DC30 In Stock   $145.00    dc control signal (660 Vac line) 30 A /phase nominal rating  
    SSR3PH660AC30 In Stock   $153.00    ac control signal (660 Vac line) 30 A /phase nominal rating  
Click to expand/minimize a list of what others bought with the RAIL-35-2  RAIL-35-2 In Stock   $19.00    35MM DIN RAIL, 2 METER LENGTH  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) SSR3PH660DC30 dc control signal (660 Vac line) 30 A /phase nominal rating, $145.00

   
Keywords:THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount, actuator control valve nema stepper motor strain gage adhesive strain gage instrumentation