Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Solid State Relays for Vdc Input/ Vdc Output

SSRDC100V Series   
1 year warranty NEW!
 
Solid State Relay
SSRDC100V Series:Solid State Relays for Vdc Input/ Vdc Output
Click for larger image.
   
Output Current Range to 40 Adc
Output Voltage Range, 0 to 100 Vdc
Input Signal Range, 4 to 28 Vdc
Compatible with Most Logic Systems
Optically Isolated
2500 Volt Isolation
100% Tested at Rated Current
High Surge Ratings
Fast Switching Times

OPTIONS
Output Current Ratings
Optional Clear Plastic Safety Cover
Heat Sinks to Control Ambient Temperature

View related products - Solid State and Mechanical Relays

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA’s SSRDC100V series solid state relays are dc input/dc output switching devices with no moving parts. These SSR’s are capable of switching at high speeds without the noise associated with electromechanical relays. MOSFET outputs provide reliable switching.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the SSRDC100VDC12  SSRDC100VDC12 In Stock   $46.00    dc solid state relay with 12 A nominal rating  
Click to expand/minimize a list of what others bought with the SSRDC100VDC20  SSRDC100VDC20 In Stock   $52.00    dc solid state relay with 20 A nominal rating  
Click to expand/minimize a list of what others bought with the SSRDC100VDC40  SSRDC100VDC40 In Stock   $67.00    dc solid state relay with 40 A nominal rating  
    SSRDC-COVER In Stock   $2.00    Clear Safety Cover  
Click to expand/minimize a list of what others bought with the FHS-7  FHS-7 In Stock   $30.00    Finned Heat Sink with 1.0 C/W nominal rating  
Click to expand/minimize a list of what others bought with the FHS-8  FHS-8 In Stock   $20.00    Finned Heat Sink with 1.5 C/W nominal rating  
All dollar amounts on this site are shown in US currency.


   
Keywords:Solid State Relays for Vdc Input/ Vdc Output, iec cords pwm motor control strain gage measurement temperature calibration