Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount

SSRDIN660 Series   
1 year warranty NEW! CE
 
DIN Rail relays
SSRDIN660 Series:SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output.  DIN Rail or Panel Mount
Click for larger image.
   
$ 57.00  SSRDIN660DC25
Integrated Heat Sink
Mounts on DIN Rail or Panel
Optically Isolated
Safe to the Touch
1200 Volt Blocking Voltage
Zero Voltage Turn-On
4000 Volt Isolation
Built-In Snubber
LED Indicator

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA’s SSRDIN Series Solid State Relays are fully integrated with heat sink and DIN Rail mounting plate in a space-saving design. They are touch safe with LED input indication. Each is a single-pole, normally open, zero crossing device, capable of millions of cycles of operation. Dual SCR’s provide a high level of reliability, capable of handling higher overloads than triacs.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the SSRDIN660DC25  SSRDIN660DC25 In Stock   $57.00    dc Control Signal (660 Vac line) with 25 A nominal rating  
Click to expand/minimize a list of what others bought with the SSRDIN660DC40  SSRDIN660DC40 In Stock   $71.00    dc Control Signal (660 Vac line) with 40 A nominal rating  
    SSRDIN660AC25 In Stock   $60.00    ac Control Signal (660 Vac line) with 25 A nominal rating  
    SSRDIN660AC40 In Stock   $77.00    ac Control Signal (660 Vac line) with 40 A nominal rating  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) SSRDIN660DC25 dc Control Signal (660 Vac line) with 25 A nominal rating, $57.00

   
Keywords:SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount, strain gage adhesive strain gage instrumentation surface heaters thermocouple wire resistance