Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DIN Rail Mount Solid State Relays

SSRDIN Series   
1 year warranty NEW! CE
 
DIN Rail Mount Solid State Relays
SSRDIN Series:DIN Rail Mount Solid State Relays
Click for larger image.
   
Ratings Up to 30 A (22.5 mm), 45 A (45 mm), or 25 A 3-Phase
LED Input Status Indicator
Integral Heat Sink Eliminates the Need for Complex Thermal Calculations
DBC Substrate for Superior Thermal Performance
Epoxy-Free Design Minimizes Internal Component Stress
Standard Ratings Up to 30 A @ 600 Vac
No External Transient Protection Required (Internal TVS)
IP20 Touch-Safe Housing
AC or DC Inputs
4000 Vac Optical Isolation
Zero-Voltage Switching
Mounts on DIN Rail or Panel

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Designed for superior thermal performance in harsh industrial environments, OMEGA’s new SSRDIN/SSR3PH relay is the most advanced DIN rail solid state relay in its range. The epoxy-free design eliminates stress on internal components, preventing damage to the encapsulant during load failure. The vertical placement of the directbond substrate allows the SCR die to efficiently transfer heat to the heat sink and into ambient air. As a result, these relays can operate at a lower temperature than their competitors, which accounts for the higher I2T and surge-current ratings.

The SSRDIN’s internal transient protection is fully repeatable, making MOVs or other external suppressors unnecessary. This feature allows the output to conduct load-current when a transient is detected across the output terminals, rather than forcing load-current through the protection circuit. Thus, no degradation of protection occurs.

These relays are ideal for numerous commercial and industrial applications, including mercury relay replacement, professional food-service equipment (ovens, fryers, dispensing equipment, conveyors, etc.), sterilizers, temperature control systems, plastic extrusion/thermoforming machinery, HVAC and R, kilns, packaging equipment, sorting equipment, wave solder and reflow systems, lighting systems, pump controls, incubators, motor-switching, and UPS systems.

SPECIFICATIONS
Operating Temperature: -20 to 80ºC* (-4 to 176°F)
Storage Temperature: -40 to 100 ºC (-40 to 212°F)
Input-to-Output Isolation: 4000 Vrms
Input/Output-to-Ground Isolation: 4000 Vrms
Input-to-Output Capacitance: 8 pF (typical)
Operating Frequency: 40 to 63 Hz
Housing Material: UL 940VD (self-extinguishing)
Weight: 600 g (1.3 lb)
* For 108 to 280 Vac input.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 SSRDIN280DC10 In Stock   $53.00    DC control signal, 24 to 280 Vac line  
 SSRDIN600DC20 In Stock   $60.00    DC control signal, 48 to 600 Vac line  
 SSRDIN600DC30 In Stock   $66.00    DC control signal, 48 to 600 Vac line  
 SSRDIN280AC10 In Stock   $56.00    AC control signal, 24 to 280 Vac line  
 SSRDIN600AC20 In Stock   $68.00    AC control signal, 48 to 600 Vac line  
 SSRDIN600AC30 In Stock   $75.00    AC control signal, 48 to 600 Vac line  
 SSRDIN600DC35 In Stock   $76.00    DC control signal, 48 to 600 Vac line  
 SSRDIN600DC45 In Stock   $79.00    DC control signal, 48 to 600 Vac line  
 SSRDIN600AC35 In Stock   $79.00    AC control signal, 48 to 600 Vac line  
 SSRDIN600AC45 In Stock   $86.00    AC control signal, 48 to 600 Vac line  
 SSR3PH600DC25 In Stock   $189.00    DC control signal, 48 to 600 Vac line, 3 phase  
 SSR3PH600AC25 In Stock   $193.00    AC control signal, 48 to 600 Vac line, 3 phase  
All dollar amounts on this site are shown in US currency.

 Note: Comes with operator’s manual.
 Ordering Example: (1) SSR3PH600DC25 DC input, 25 A, 3-phase relay, $189.00

   
Keywords:DIN Rail Mount Solid State Relays, make thermocouple strain measurement temperature instrumentation thermocouple cold junction