Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Dual Solid State Relays 25 and 40 Amp; Vdc Input/Vac Output

SSRLDUAL240 Series   
2 year warranty Made in the USA
 
Dual Solid State Relays
SSRLDUAL240 Series:Dual Solid State Relays 25 and 40 Amp; Vdc Input/Vac Output
Click for larger image.
   
Two 25 or 40 Amp SSR’s in One Standard Package
Opto-Isolated 2500 VRMS

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA® SSRLDUAL series solid-state relays are two totally independent ac output relays in a single standard panel mount package. They utilize OMEGA’s inverse-parallel SCR output design with integral dV/dt snubber circuity to provide protection against false triggering by limiting the rate of rise of most voltage transients to within acceptable limits. Zero Volt turn-on and zero current turn-off of the load being switched substantially reduces EMI and RFI.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the SSRLDUAL240DC25  SSRLDUAL240DC25 In Stock   $53.00    25 Amp dual SSR output  
Click to expand/minimize a list of what others bought with the SSRLDUAL240DC40  SSRLDUAL240DC40 In Stock   $60.00    40 Amp dual SSR output  
    CX136-4 In Stock   $3.00    Connector  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.

   
Keywords:Dual Solid State Relays Vdc Input/ Vdc Output, measurement of strain servo motor torque