Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount

SSRINT660 Series   
1 year warranty NEW! CE
 
DIN Rail or Panel Mount SSRs
SSRINT660 Series:INTELLIGENT SSR Vac Input / Vac Output.  DIN Rail or Panel Mount
Click for larger image.
   
$ 144.00  SSRINT660DC50
Integrated Heat Sink
Built-in, Replaceable Semiconductor Fuse
Automatic Shutdown on Overtemperature
Mounts on DIN Rail or Panel
Optically Isolated
Safe to the Touch
1200 Volt Blocking Voltage
4000 Volt Isolation
Zero Voltage Turn On
Built-In Snubber
LED Indicator (Function and Alarm)

View related products - Solid State and Mechanical Relays

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA’s SSRINT660 Series “Intelligent” Solid State Relays are fully integrated with heat sink and DIN rail mounting plate in a space-saving design. They are touch-safe with LED input indication. All units come with built-in, replaceable semiconductor fuses. LED’s indicate fuse failure. These “intelligent” relays automatically shut down when in over-temperature conditions. When returned to normal operating temperatures, the relay will turn back on. “Intelligent” relays are single pole, normally open devices, capable of millions of cycles of operation. Dual SCR’s provide a high level of reliability.

Switching takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable electrical noise is generated, making SSR’s ideal for environments where there are apparatuses susceptible to RFI.
Although these relays have integrated heat sinks, SSR’s should be located where the ambient temperature is relatively low, since the current switching rating is lowered as the temperature increases (see derating curves). Another SSR characteristic is a small leakage of current across the output when the relay is open. Because of this, a voltage will always exist on the load side of the device.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    SSRINT660DC50 In Stock   $144.00    dc control signal (660 Vac line) with 50 A nominal rating  
    SSRINT660DC75 In Stock   $192.00    dc control signal (660 Vac line) with 75 A nominal rating  
    SSRINT660AC50 In Stock   $165.00    ac control signal (660 Vac line) with 50 A nominal rating  
    SSRINT660AC75 1 Week   $195.00    ac control signal (660 Vac line) with 75 A nominal rating  
    SSRINT660AC100 6 Weeks   $382.00    ac control signal (660 Vac line) with 100 A nominal rating  
    KAX-SEMI-100 In Stock   $30.00    Semiconductor fuse with 100 A nominal rating  
Click to expand/minimize a list of what others bought with the RAIL-35-2  RAIL-35-2 In Stock   $19.00    35MM DIN RAIL, 2 METER LENGTH  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) SSRINT660DC100 dc control signal (660 Vac line) with 100 A nominal rating, $378.00

   
Keywords:INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount, fiber optic inspection strain gage measurement surface heaters thermocouple wire resistance