Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Miniature and Standard Protection Tubes

SS-(*) and INC-(*) Series   
Made in the USA
 
Miniature and Standard Protection Tubes
SS-(*) and INC-(*) Series:Miniature and Standard Protection Tubes
Click for larger image.
   
Available in 316 Stainless Steel or Inconel 600
6 Inch Length Standard, Other Lengths are Available
Available With Open or Closed Ends

View related products - Thermocouples

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA® Miniature and Standard Protection Tubes are available in 316 stainless steel and Inconel 600 nickel alloy. Tubes are available either open at both ends or with one end closed. Standard length available from stock is 6 inches; however, practically any length tube is available on short delivery.

OMEGA’s protection tubes are intended for use with OMEGA’s fine or heavy gage thermocouples and ceramic insulators, as well as OMEGA’s standard thermocouples made from OMEGACLAD® thermocouple wire. These items are shown in Section A of this catalog. Bare wire thermocouples can be insulated using OMEGATITE® ceramic insulators as well as the insulators used in replacement elements.

OMEGA’s protection tubes can be conveniently secured into pipes, vessels, and chambers by using OMEGALOK® compression fittings.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 SS-116-6OPEN In Stock   $6.00    Stainless steel tube, 1/16 inch O.D., 6 inch length, open ended  
 SS-116-6CLOSED In Stock   $8.50    Stainless steel tube, 1/16 inch O.D., 6 inch length, closed ended  
 SS-14-6OPEN In Stock   $6.00    Stainless steel tube, 1/4 inch O.D., 6 inch length,open ended  
 SS-14-6CLOSED In Stock   $8.50    Stainless steel tube, 1/4 inch O.D., 6 inch length, closed ended  
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3)
-
-6
  
Option Descriptions
(1) Tube Material All tubes above are 6 inches long
  Select
SS for 316 Stainless Steel
INC for Inconel 600
(2) Tube O.D.
  Select
116 for 1/16 inch
18 for 1/8 inch
316 for 3/16 inch
14 for 1/4 inch
516 for 5/16 inch
38 for 3/8 inch
716 for 7/16 inch
12 for 1/2 inch
(3) End Configuration
  Select
CLOSED for Closed End
OPEN for Open End
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Miniature and Standard Protection Tubes