Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Surface Temperature Connector/Sensor

STC-100 Series   
 
Surface Temperature Connector/Sensor
STC-100 Series:Surface Temperature Connector/Sensor
Click for larger image.
   
Connector Plugs Directly into Most Handheld Thermometers
Available in K or E Thermocouple Types
For Measurements Up to 218°C (425°F)
Fast 250 msec Response Time
Removable, Replaceable Sensor Element For Easy Maintenance

View related products - Thermocouples

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s new surface temperature Connector offers a fast, easy way to measure surface temperatures. Just plug the STC100 into your handheld thermometer and you’re ready to take readings. The small, compact connector body features an integral thermocouple sensor specifically designed for low temperature surface measurements and can be easily removed for cleaning or replacement if damaged. Models feature miniature male connection pins and are available in K or E calibrations.

SPECIFICATIONS
Thermocouple Types:
K, E
Measurement Accuracy: ±1°C (±1.8°F)
Max Temperature Usage: 218°C (425°F)
Mating Connector: Miniature male (SMP)
Dimensions: 64 L x 25.4 mm D (2.5 x 1")
Connector Body: Anodized Aluminum
Connector Sensor Head: Glass filled Nylon/FEP


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    STC-100-K-SMP-M 2 Weeks   $65.00    Surface temperature connector, miniature male connector, Type K  
    STC-100-E-SMP-M In Stock   $65.00    Surface temperature connector, miniature male connector, Type E  
 Accessories
Click to expand/minimize a list of what others bought with the 88001K-RE  88001K-RE In Stock   $25.00    Type K Replacement Element  
    88001E-RE In Stock   $25.00    Type E Replacement Element  
Click to expand/minimize a list of what others bought with the HH-26K  HH-26K In Stock   $135.00    Economical Type K, thermometer,1deg resolution  
Click to expand/minimize a list of what others bought with the HH-21A  HH-21A In Stock   $185.00    Digital thermometer, J/K/T switchable  
Click to expand/minimize a list of what others bought with the HH-22A  HH-22A In Stock   $235.00    J, K, T thermocouple thermometer with dual input, 0.1deg resolution  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) STC-100-K-SMP-M  Surface temperature connector, miniature male connector, Type K, $65.00

   
Keywords:, machine automation products solenoid actuator thermistor chart