Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass

SV100-SV200   
CE Made in the USA RoHS
 
SV100-SV200:General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass
Click for larger image.
   
$ 99.00  SV121
Available Stainless Steel Valve Body Resists Corrosion
NEMA-4 (IP65) Housing Standard
Mounts in Any Position
Rated for Continuous Duty
High Pressure Models

View related products - Valves

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

TWO WAY VALVES
SV120 Series: Stainless Steel, Normally Closed
SV130 Series: Stainless Steel, Normally Open
SV200 Series: Brass, Normally Closed
SV210 Series: Brass, Normally Open
Two-way solenoid valves cover most industrial laboratory applications. A two-way valve controls the flow of fluids through a single passage. It has two ports, an inlet (1) and an outlet (2). A normally closed valve does not pass fluid unless it is energized. A normally open valve operates in the opposite manner.

SPECIFICATIONS
Wetted Parts: SV100 Series: stainless steel, copper and seal; SV200 Series: brass, stainless steel, copper and seal.
Medium: Liquid or gases (SV101-105, 107-113, Filter 40 microns)
Max. Static Pressure: 1.5 times max. psid, vacuum (>5 microns ABS)
Ambient Temp.: 15 to 150°F (-9 to 50°C)
Mounting Pipe mounting, any direction
Power: 10 Watts, 120 Vac coils, 50-60 Hz


SPECIAL PURPOSE SOLENOID VALVES
For Steam, Hot Water, Anti-Water Hammer, 3-Way, 4-Way and Selectable Service

SV220 Series: 2-Way, Hot Water, Brass, Normally Closed
SV230 Series: 2-Way, Steam, Brass, Normally Closed
SV240 Series: 3-Way, General Purpose, Brass, Normally Closed
SV250 Series: 3-Way, Selectable Purpose, Brass
SV260 Series: 3-Way, General Purpose, Brass, Normally Closed
SV270 Series: 4-Way, Air, Selectable Purpose, Aluminum, Normally Closed
SV280 Series: 4-Way, Anti-Waterhammer, Brass, Normally Closed
SV290 Series: 4-Way, Anti-Waterhammer, Brass, Normally Open
3-WAY CONTROL
A three-way valve is normally used to control larger values; it has an inlet port, an exhaust port, and a common cylinder port.
4-WAY CONTROL
A four-way valve has an inlet port (1), two cylinder ports (2 and 4), and two exhaust ports (3 and 5). They are generally used to control double-acting actuators.

SPECIFICATIONS
Wetted Parts: SV200: brass, stainless steel, copper and seal (SV242 acetal additional) (SV271: aluminum, acetal, stainless steel, copper, and seal) (SV281,282, FKM additional).
Medium: Liquids or gases
Max. Static Pressure: 5 x Max psid
Ambient Temp.: 15 to 122°F (-9 to 50°C)
Mounting: Pipe mounting, any direction
Power: 10 watts, 120 Vac, Class F (PV231 to 235, 22 watts, 120 Vac Class H)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 SV120 Series 2-Way General Purpose Normally Closed Stainless Steel Valves
Click to expand/minimize a list of what others bought with the SV121  SV121 1 Week   $99.00    Normally closed, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, NEL-F seal and Cv = 0.06 RoHS compliant
    SV122 In Stock   $120.00    Normally closed, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and Cv = 0.06 RoHS compliant
    SV123 In Stock   $120.00    Normally closed, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and Cv = 0.10 RoHS compliant
    SV124 In Stock   $120.00    Normally closed, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and Cv = 0.18 RoHS compliant
    SV125 In Stock   $120.00    Normally closed, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and Cv = 0.28 RoHS compliant
    SV126 In Stock   $120.00    Normally closed, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and Cv = 0.40 RoHS compliant
Click to expand/minimize a list of what others bought with the SV127  SV127 1 Week   $120.00    Normally closed, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and Cv = 0.75 RoHS compliant
    SV128 In Stock   $265.00    Normally closed, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, PTFE seal and Cv = 0.76 RoHS compliant
 SV130 Series 2-Way General Purpose Normally Open Stainless Steel Valves
    SV131 In Stock   $155.00    Normally open, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and CV = 0.05 RoHS compliant
    SV132 In Stock   $155.00    Normally open, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and Cv = 0.11 RoHS compliant
    SV133 In Stock   $155.00    Normally open, 2 way valve, 1/4 NPTF fittings, Stainless Steel body, FKM seal and Cv = 0.15 RoHS compliant
 SV200 Series 2-Way General Purpose Normally Closed Brass Body Valves
    SV201 In Stock   $160.00    Normally closed, 2 way valve, 3/8 NPTF fittings, Brass body, Buna-N seal and Cv = 4.4 RoHS compliant
    SV202 In Stock   $160.00    Normally closed, 2 way valve, 1/2 NPTF fittings, Brass body, Buna-N seal and Cv = 4.4 RoHS compliant
    SV203 In Stock   $235.00    Normally closed, 2 way valve, 3/4 NPTF fittings, Brass body, Buna-N seal and Cv = 9.6 RoHS compliant
    SV204 6 Weeks   $290.00    Normally closed, 2 way valve, 1 NPTF fittings, Brass body, Buna-N seal and Cv = 12.5 RoHS compliant
    SV205 In Stock   $340.00    Normally closed, 2 way valve, 1-1/4 NPTF fittings, Brass body, Buna-N seal and CV = 19.3 RoHS compliant
    SV206 8 Weeks   $535.00    Normally closed, 2 way valve, 1-1/2 NPTF fittings, Brass body, Buna-N seal and Cv = 29.0 RoHS compliant
    SV207 In Stock   $595.00    Normally closed, 2 way valve, 2 NPTF fittings, Brass body, Buna-N seal and Cv = 38.6 RoHS compliant
 SV210 Series 2-Way General Purpose Normally Open Body Valves
    SV211 8 Weeks   $435.00    Normally open, 2 way valve, 3/8 NPTF fittings, Brass body, Buna-N seal and Cv = 3.5 RoHS compliant
    SV212 8 Weeks   $600.00    Normally open, 2 way valve, 1/2 NPTF fittings, Brass body, Buna-N seal and Cv = 4.1 RoHS compliant
    SV213 7 Weeks   $335.00    Normally open, 2 way valve, 3/4 NPTF fittings, Brass body, Buna-N seal and Cv = 9.6 RoHS compliant
    SV214 8 Weeks   $365.00    Normally open, 2 way valve, 1 NPTF fittings, Brass body, Buna-N seal and Cv = 12.5 RoHS compliant
    SV215 8 Weeks   $365.00    Normally open, 2 way valve, 1-1/4 NPTF fittings, Brass body, Buna-N seal and Cv = 19.3 RoHS compliant
    SV216 8 Weeks   $595.00    Normally open, 2 way valve, 1-1/2 NPTF fittings, Brass body, Buna-N seal and Cv = 29.0 RoHS compliant
    SV217 8 Weeks   $720.00    Normally open, 2 way valve, 2 NPTF fittings, Brass body, Buna-N seal and Cv = 38.6 RoHS compliant
 SV220 Series 2-Way Hot Water Normally Closed Brass Body Valves
    SV221 8 Weeks   $110.00    Normally closed, 2 way hot water valve, 1/4 NPTF fittings, Brass body, EPDM seal and Cv = 0.76 RoHS compliant
    SV222 In Stock   $170.00    Normally closed, 2 way hot water valve, 3/8 NPTF fittings, Brass body, EPDM seal and Cv = 4.40 RoHS compliant
    SV223 In Stock   $180.00    Normally closed, 2 way hot water valve, 1/2 NPTF fittings, Brass body, EPDM seal and Cv = 4.40 RoHS compliant
    SV224 In Stock   $180.00    Normally closed, 2 way hot water valve, 3/4 NPTF fittings, Brass body, EPDM seal and Cv = 5.50 RoHS compliant
    SV225 In Stock   $360.00    Normally closed, 2 way hot water valve, 1 NPTF fittings, Brass body, EPDM seal and Cv = 11.70 RoHS compliant
 SV230 Series 2-Way Steam Normally Closed Brass Body Valves
    SV231 3 Weeks   $125.00    Normally closed, 2 way steam valve, 1/4 NPTF fittings, Brass body, EPDM seal and Cv = 0.76 RoHS compliant
    SV232 In Stock   $190.00    Normally closed, 2 way steam valve, 3/8 NPTF fittings, Brass body, EPDM seal and Cv = 4.40 RoHS compliant
    SV233 In Stock   $200.00    Normally closed, 2 way steam valve, 1/2 NPTF fittings, Brass body, EPDM seal and Cv = 4.40 RoHS compliant
    SV234 In Stock   $210.00    Normally closed, 2 way steam valve, 3/4 NPTF fittings, Brass body, EPDM seal and Cv = 5.50 RoHS compliant
    SV235    Consult sales   Normally closed, 2 way steam valve, 1 NPTF fittings, Brass body, EPDM seal and Cv = 11.70 RoHS compliant
 SV240 Series 3-Way General Purpose Normally Closed Brass Body Valves
    SV241 In Stock   $170.00    Normally closed, 3-way valve, 1/4 NPTF fittings, Brass body, FKM seal and Cv = 0.17, 0.31 RoHS compliant
    SV242 8 Weeks   $170.00    Normally closed, 3-way valve, 1/4 NPTF fittings, Brass body, FKM seal and Cv = 0.24, 0.38 RoHS compliant
 SV250 Series 3-Way Selectable Service Brass Body Valves
    SV251 7 Weeks   $170.00    Selectable normally open/closed, 3-way air valve, 1/4 NPTF fittings, Brass body, FKM seal and Cv = 0.17 RoHS compliant
 SV260 Series 3-Way Air Quick Exhaust Normally Closed Brass Body Valves
    SV261 8 Weeks   $340.00    Normally closed, quick exhaust, 3-way air valve, 1/4 NPTF fittings, Brass body, Buna-N seal and Cv = 0.20, 1.1 RoHS compliant
 SV270 Series 4-Way Air General Purpose Normally Closed Aluminum Body Valves
    SV271 8 Weeks   $260.00    Normally closed 4-way air valve, 1/8 NPTF fittings, Aluminum body, Buna-N seal and Cv = 0.35 RoHS compliant
 SV280 Series 2-Way Anti-Waterhammer Normally Closed Brass Body Valves
    SV281 8 Weeks   $250.00    Normally closed anti-water hammer valve, 3/8 NPTF fittings, Brass body, Buna-N seal and Cv = 2.5 RoHS compliant
    SV282 In Stock   $250.00    Normally closed anti-water hammer valve, 1/2 NPTF fittings, Brass body, Buna-N seal and Cv = 2.5 RoHS compliant
    SV283 In Stock   $325.00    Normally closed anti-water hammer valve, 3/4 NPTF fittings, Brass body, Buna-N seal and Cv = 9.6 RoHS compliant
    SV284 In Stock   $540.00    Normally closed anti-water hammer valve, 1 NPTF fittings, Brass body, Buna-N seal and Cv = 12.5 RoHS compliant
    SV285 8 Weeks   $540.00    Normally closed anti-water hammer valve, 1-1/ 4 NPTF fittings, Brass body, Buna-N seal and Cv = 19.3 RoHS compliant
    SV286 In Stock   $785.00    Normally closed anti-water hammer valve, 1-1/ 2 NPTF fittings, Brass body, Buna-N seal and Cv = 29.0 RoHS compliant
    SV287 In Stock   $895.00    Normally closed anti-water hammer valve, 2 NPTF fittings, Brass body, Buna-N seal and Cv = 38.6 RoHS compliant
 SV290 Series 2-Way Anti-Waterhammer Normally Open Brass Body Valves
    SV291 In Stock   $455.00    Normally open anti-water hammer valve, 3/4 NPTF fittings, Brass body, Buna-N seal and Cv = 9.6 RoHS compliant
    SV292 In Stock   $575.00    Normally open anti-water hammer valve, 1 NPTF fittings, Brass body, Buna-N seal and Cv = 12.5 RoHS compliant
    SV293    Consult sales   Normally open anti-water hammer valve, 1-1/4 NPTF fittings, Brass body, Buna-N seal and Cv = 19.3 RoHS compliant
    SV294 In Stock   $740.00    Normally open anti-water hammer valve, 1-1/2 NPTF fittings, Brass body, Buna-N seal and Cv = 29.0 RoHS compliant
    SV295    Consult sales   Normally open anti-water hammer valve, 2 NPTF fittings, Brass body, Buna-N seal and Cv = 38.6 RoHS compliant
 Replacement Coils
    SVCOIL-110AC In Stock   $55.00    110 Vac replacement coil RoHS compliant
    SVCOIL-220AC In Stock   $65.00    220 Vac replacement coil RoHS compliant
Click to expand/minimize a list of what others bought with the SVCOIL-24VDC  SVCOIL-24VDC In Stock   $60.00    24 Vdc replacement coil RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: All SV100 and SV200 series valves are 110 Vac powered. For 220 Vac power, purchase replacement coil separately.
 Ordering Example: (1) SV122 is a normally closed, 2 way valve, 1/4" NPTF fittings, Stainless Steel body, FKM seal and CV= 0.06, $120.00

 Related Links - Related Products
 Related Products
SV120 Series SV120 Series:
2-Way General Purpose Solenoid Valves - Stainless Steel Body, Normally Closed
SV130 Series SV130 Series:
2-Way General Purpose Solenoid Valves - Stainless Steel Body, Normally Open
SV200 Series SV200 Series:
2-Way General Purpose Solenoid Valves - Brass Body
SV210 Series SV210 Series:
Solenoid Valve, 2-Way General Purpose - Brass Body, Normally Open
SV220 Series SV220 Series:
2-Way Solenoid Valves - Hot Water, Brass Body, Normally Closed
SV230 Series SV230 Series:
2-Way Solenoid Valves, Direct Lift, Steam
SV240, SV250, SV260 and SV270 Series SV240, SV250, SV260 and SV270 Series:
3-Way and 4-Way Solenoid Valves - Selectable Purpose, General Purpose and Air
SV280 Series SV280 Series:
2-Way Solenoid Valves - Anti-Waterhammer, Normally Closed
SV290 Series SV290 Series:
2-Way Solenoid Valves - Anti-Waterhammer, Normally Open
   
Keywords:General Purpose NEMA-4 Stainless Steel and Brass Solenoid Valves, solinoid valve, solinoid, seleoid valve, actuator valve controller ball valve actuator clamp current meter fluid control valve