Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

OMEGA-FLO 2-Way 316 Stainles Steel Solenoid Valves

SV170   
1 year warranty NEW! CE
 
OMEGA-FLO 2-Way 316 Stainles Steel Solenoid Valves
SV170:OMEGA-FLO 2-Way 316 Stainles Steel Solenoid Valves
Click for larger image.
   
$ 585.00  SV174
Lead Free
Normally Closed
Ideal for Hot Water and Steam
8 W, AC Coils Standard Up to 1"
14 W, DC Coils Standard on Larger Units

View related products - Valves

Click to scroll below to order See Specs PDF View a printer friendly page

SV170 Series 2-way 316 SS solenoid valves are internally piloted. They feature 316 stainless steel construction and FKM seal material. The temperature range of -10 to 138°C (14 to 280°F) and the FKM O-ring make these valves ideal for many aggressive liquids and gases. A strain-relief connector is supplied with each unit. A ½" conduit plug is also available.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Maximum Process Temperature: -10 to 138°C (14 to 280°F) FKM O-ring
Maximum Ambient Temperature: Coil dependent (see ratings on coils)
Voltage Tolerance: ±10% AC, ±5% DC
Opening Time (ms): Approximately 100 to 200
Closing Time (ms): Approximately 200 to 1200
Cycling Rate: Approximately 60 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
    Black Polyphenylensulphide (Class H):
    SV8COIL-115/60 HZ
    SV8COIL-220/60 HZ
    Black Epoxy Resin (Class H):
    All 14 W coils, NEMA 4
Coil Molding Material:
    Black Polyphenylensulphide (Class H):
    SV8COIL-115/60 HZ
    SV8COIL-220/60 HZ
    Black Epoxy Resin (Class H):
    All 14 W coils, NEMA 4


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 SV171 In Stock   $345.00    Pipe size NPT 3/8, Orifice size 9/16", Cv Flow Factor 2.8, Coil Standard 8 W/Coli Optional12/14 W AC psi 200/DC psi 85  
 SV172 In Stock   $365.00    Pipe size NPT 1/2, Orifice size 5/8", Cv Flow Factor 3.4, Coil Standard 8 W/Coli Optional12/14 W AC psi 200/DC psi 85  
 SV173 In Stock   $410.00    Pipe size NPT 3/4, Orifice size 13/16", Cv Flow Factor 4.1, Coil Standard 8 W/Coli Optional12/14 W AC psi 200/DC psi 85  
 SV174 In Stock   $585.00    Pipe size NPT 1, Orifice size 1", Cv Flow Factor 9.7, Coil Standard 8 W/Coli Optional12/14 W AC psi 200/DC psi 45  
 SV175 In Stock   $1,150.00    Pipe size NPT 1 1/4, Orifice size 1 3/8", Cv Flow Factor 20.1, Coil Standard 14 W, AC psi 200/DC psi 0  
 SV176 In Stock   $1,205.00    Pipe size NPT 1 1/2, Orifice size 1 9/16", Cv Flow Factor 23.4, Coil Standard 14 W, AC psi 200/DC psi 0  
All dollar amounts on this site are shown in US currency.

 Note: * Maximum operating pressure differential. † 8 W AC coils are standard on valves up to 1". †† 14 W DC coils are standard on valves larger than 1". Comes complete with operator’s manual, coil, and cable grip.

   
Keywords:OMEGA-FLO 2-Way 316 Stainles Steel Solenoid Valves