Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

2-Way Solenoid Valves, Direct Lift, Steam

SV230 Series   
CE Made in the USA RoHS
 
SV230 Series:2-Way Solenoid Valves, Direct Lift, Steam
Click for larger image.
   
$ 210.00  SV234
Rated up to 145°C (293°F) Steam
Rugged NEMA 4 (IP65) Housing
Mounts in Any Position
Rated for Continuous Duty
Ethylene Propylene (EPDM) Seals

View related products - Valves, Regulators and I/P Converters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

TYPICAL APPLICATIONS:
Heating and Cooling, Commercial Dish Washing Equipment, Car Washing Equipment, Food Processing, Commercial Laundry Equipment, Bottle Washing, Sterilizing Equipment

The SV230 Series valves are designed for low-pressure steam applications in which the valve must operate when the pressure drop across the valve falls into the 0 to 5 psi range. These valves are able to control steam up to 45 psi at 143°C (290°F). All seals are made of ethylene propylene for compatibility with steam over a wide temperature range and for trouble-free, bubble-tight service.

The SV231 through SV235 are direct-lift valves, which combine the features of a direct-acting valve with those of a pilot operated valve. Because of a flexible link between the solenoid plunger and the diaphragm, the direct-lift valve functions as a direct-acting valve at low pressures and as a pilot-operated valve at high pressures. It is sometimes referred to as a zero delta pressure valve or a hung diaphragm valve.

SPECIFICATIONS
Operation: Direct lift
Wetted Parts: Brass, Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 22 W, 120 Vac, 50 to 60 Hz, Class H


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 SV231 3 Weeks   $125.00    2-way direct lift valve with 1/4 NPT fitting, 13/64" orifice and EPDM seals RoHS compliant
 SV232 In Stock   $190.00    2-way direct lift valve with 3/8 NPT fitting, 5/8" orifice and EPDM seals RoHS compliant
 SV233 In Stock   $200.00    2-way direct lift valve with 1/2 NPT fitting, 5/8" orifice and EPDM seals RoHS compliant
 SV234 In Stock   $210.00    2-way direct lift valve with 3/4 NPT fitting, 5/8" orifice and EPDM seals RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) SV232 2-way direct-lift steam valve, NC with a brass body and 5/8" orifice with EDPM seal, $190.00

 Related Links - Related Products
 Related Products
SV100-SV200 SV100-SV200:
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass
   
Keywords:2-Way Steam Solenoid Valves Direct Lift, Normally Closed, Brass Valve Body, Epdm Seals, air control valves electronic timers scada control system steam flow meters