Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

OMEGA-FLO 2-WAY HIGH PRESSURE SOLENOID Valves

SV3321 Series   
1 year warranty NEW! CE
 
OMEGA-FLO 2-WAY HIGH PRESSURE SOLENOID Valves
SV3321 Series:OMEGA-FLO 2-WAY HIGH PRESSURE SOLENOID Valves
Click for larger image.
   
$ 93.00  SV3301
Ideal for Compressed Air, Inert Gas, Water and Synthetic Oils
Maximum Pressure 1450 psi (100 bar)
Process Temperature to 182°C (360°F)
8 W, AC Coils Standard, 12 Coil Available

View related products - What's New in pH, Flow and Environmental Products

Click to scroll below to order See Specs PDF View a printer friendly page

SV-3321 Series 2-way solenoid valves are high pressure directacting valves featuring brass, stainless steel construction and PTFE seal material. The temperature range from -23 to 182°C (-10 to 360°F) is ideal for neutral media such as compressed air, inert gases, water, and synthetic oils. A strain-relief connector is supplied with each unit. A ½" conduit plug is also available.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Maximum Process Temperature: 182°C (360°F)
Maximum Ambient Temperature: Coil dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec): @ 10 to 20
Closing Time (msec): @ 20 to 30
Cycling Rate: Approximately 1000 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
    Black Polyester (Class F): SV8COIL-115AC
    Black Polyamide (Class F): SV12COIL-120/60Hz


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 SV3321 4 Weeks   $128.00    Pipe Size¹/4", Orifice Size ³/64", Cv flow facter 0.07, Coil Watts 8W/12, Min psi 0, Max Operating psi differential; AC 1450, DC 1300 1450  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual, 8 W coil and cable grip connector.

   
Keywords:OMEGA-FLO 2-WAY HIGH PRESSURE SOLENOID Valves