OMEGA-FLO® 2-Way Zero Differential Solenoid Valves |
| SV3500 Series |
|
 |
|
OMEGA-FLO 2-Way Zero Differential Solenoid Valves
 |
| Click for larger image. |
|
|
$
114.00
SV3501
|
| |
Normally Closed
|
| |
Ideal for Compressed Air, Inert Gas, and Water
|
| |
Process Temperature to 90.5ºC (195ºF)
|
| |
120 Vac Standard (220 Vac and DC Coils are Optional)
|
| |
All Coils are CE
|
View related products - Valves
|
| |
|
|
|
 |
SV-3500 Series 2-way zero differential solenoid valves are internally piloted with assisted lift valves featuring Brass, stainless steel construction and NBR and PA seal material. The temperature range from -10 to 90.5°C (14 to 195°F) is ideal for neutral media such as compressed air, inert gases, and water. Electrical connection options are a 1/2" conduit plug or strain relief connector.
SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Max. Process Temp: -10 to 90.5°C (14°F to 195°F) due to NBR (Buna-N) and PA (polymide)
Max Ambient Temp: Coil Dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time, AC and DC: approx 100 to 1000 ms
Closing Time, AC and DC: approx 700 to 4000 ms
Cycling Rate: Approx. 10 to 20 cpm
Duty Cycle: Continuous (100%)
Materials of Construction
Body: Brass
Armature Tube: Stainless Steel 300
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass
Sealing Material: NBR and PA
Coil Molding Material
Black Polyester (Class F):
SV8COIL-115AC, SV8COIL-24AC/60HZ, SV8COIL-220AC
Black Polyamide (Class F):
SV8COIL-12DC, SV8COIL-24DC, all 12 Watt coils
Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ
Black Epoxy Resin (Class H): All 14 Watt coils
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator's manual, 8 W coil, and cable grip connector.
Ordering Example: (1) SV3502 3/8 NPT normally closed valve = $114.00
|
|
 |
|
 |
|  |
|
Keywords.:SOLENOID VALVE, ON OFF VALVE, COIL
|
Back to top
|
|
|