Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Temperature Mineral Insulated Cable SUPER OMEGACLAD®XL

XL-[*]-MO   
Made in the USA RoHS
 
High Temperature Mineral Insulated Cable
XL-[*]-MO:High Temperature Mineral Insulated Cable SUPER OMEGACLAD®XL
Click for larger image.
   
$ 4.20  XL-K-MO-125
Excellent Long Term Stability at High Temperatures
Continuous use up to 1150°C (2102°F)
Excellent Oxidation, Carburization and Chlorination Resistance
High Purity MgO (HP) Available
Low Drift Stable Output Performance
Special Limits of Error (SLE) Grade Available
Available with Type "K" or Type "N" Calibration Wire (Special Requests Can Be Taken for Other Calibrations)
Available from STOCK! Cut to Length or Long Continuous Lengths

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

New Super OMEGACLAD® XL sheathed mineral-insulated thermocouple wire, designated “XL” for ordering, can be used at ultra-high temperatures for prolonged periods with very little drift of the base metal thermocouple. The sheath material uses Nickel-Chrome based Super OMEGACLAD® XL sheathing, which provides excellent oxidation resistance. The sheath can withstand long-term exposure to combustion gases or air at temperatures up to1150°C (2102°F). Short-term exposures to higher temperatures are also possible. Superior resistance to oxidation attack results from a tenacious and protective high temperature film that does not affect the stability of the thermocouple alloys. This film permits the sensor to be used at ultra-high temperatures for prolonged periods with improved accuracy over other available sheath materials. Super OMEGACLAD® sheathing also provides excellent resistance to corrosion in high temperature chlorine-contaminated oxidizing environments and ammonia/nitride-rich environments at temperatures above 980°C (1800°F), the temperature at which the protective film forms.

Imperial
Model No.
[*] Insert Wire
Calibration
Sheath
Material
Sheath
Dia.(in)
Wall
Thickness(in)
Resistance at
15.5°C Ohms/Dbl. meter*
Wire
Dia.(in)
XL-[*]-MO-020Type K or
Type N
Omegaclad XL0.020.003380.004
XL-[*]-MO-032Omegaclad XL0.0320.005240.005
XL-[*]-MO-040Omegaclad XL0.040.007150.006
XL-[*]-MO-062Omegaclad XL0.0620.0160.01
XL-[*]-MO-125Omegaclad XL0.1250.0181.50.021
XL-[*]-MO-188Omegaclad XL0.1880.0250.590.032
XL-[*]-MO-250Omegaclad XL0.250.0360.370.04
XL-[*]-MO-313Omegaclad XL0.3130.040.350.05
XL-[*]-MO-375Omegaclad XL0.3750.0450.290.059
Metric
Model No.
[*] Insert Wire
Calibration
Sheath
Material
Sheath
Dia.(mm)
Wall
Thickness(mm)
Resistance at
60°F Ohms/Dbl. Ft.*
Wire
Dia.(in)
XL-[*]-MO-0.5MMType K or
Type N
Omegaclad XL0.50.07652.60.089
XL-[*]-MO-.75MMOmegaclad XL0.750.11323.60.134
XL-[*]-MO-1.0MMOmegaclad XL10.15213.20.178
XL-[*]-MO-1.5MMOmegaclad XL1.50.2545.820.254
XL-[*]-MO-2.0MMOmegaclad XL20.3053.280.356
XL-[*]-MO-3.0MMOmegaclad XL30.4571.470.559
XL-[*]-MO-4.5MMOmegaclad XL4.50.660.660.787
XL-[*]-MO-6.0MMOmegaclad XL60.940.381.016
XL-[*]-MO-8.0MMOmegaclad XL81.0160.171.27
XL-[*]-MO-9.6MMOmegaclad XL9.61.1430.081.499
[*] Insert "K" for Type K Cable or "N" for Type N Cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 XL-K-MO-062 1 Week   $2.10    0.062" dia. type K cable. (price per foot) RoHS compliant
 XL-K-MO-125 In Stock   $4.20    0.125" dia. type K cable. (price per foot) RoHS compliant
 XL-K-MO-3.0MM 1 Week   $14.10    3.0mm dia. type K cable. (price per meter) RoHS compliant
 XL-N-MO-6.0MM 1 Week   $38.15    6.0mm dia. type N cable. (price per meter) RoHS compliant
 XL-K-MO-250 In Stock   $11.60    0.250" dia. type K cable. (price per foot) RoHS compliant
 XL-N-MO-250 In Stock   $11.60    0.250" dia. type N cable. (price per foot) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: •For Special Limits of Error, add suffix “-SLE” to Part Number; add 20% to price.
•For High Purity MgO, add suffix “-HP” to Part Number;

Super OMEGACLAD® XL Complete Thermocouple Probes can be selected from the Related Link section below


 Ordering Example: (100) XL-K-MO-125 100 feet of 0.125" dia. type K cable., $4.20 ea.
 Part Number Builder
(1) (2)
XL-
-MO-
  
Option Descriptions
(1) Cable Type
  Select
K for type K
N for type N
(2) Sheath Diameter
  Select
020 for 020 in.
032 for 032 in.
040 for 040 in.
062 for 062 in.
125 for 125 in.
188 for 188 in.
250 for 250 in.
313 for 313 in.
375 for 375 in.
0.5MM for 0.5 mm
0.75MM for 0.75 mm
1.0MM for 1.0 mm
1.5MM for 1.5 mm
2.0MM for 2.0 mm
3.0MM for 3.0 mm
4.5MM for 4.5 mm
6.0MM for 6.0 mm
8.0MM for 8.0 mm
9.6MM for 9.6 mm
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
KQXL,KMQXL, TJ36-CAXL, KMTXL, KHXL- KQXL,KMQXL, TJ36-CAXL, KMTXL, KHXL-:
Super OMEGACLAD® XL Probes Very Low Drift at High Temperatures
BLMI Series BLMI Series:
Mineral Insulated Metal Sheath Thermocouple Probes with Bare Leads
NHXH and NHX Series NHXH and NHX Series:
Ceramic Ultra High Temperature Heavy Duty Standard Size Connectors
OSTW-(*), HST-(*) and HSTW-(*) OSTW-(*), HST-(*) and HSTW-(*):
Standard Size Thermocouple Connector Most Popular Round Pin TC Connector
SMPW and HMPW SMPW and HMPW :
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
   
Keywords:High Temperature Mineral Insulated Cable SUPER OMEGACLAD®XL Low Drift Thermocouple MIC Stabaloy Low Thermal Drift, solenoid actuators