Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples

T5R and T3R Series   
Made in the USA RoHS
 
T5R and T3R Series:Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples
Click for larger image.
   
$ 35.00  T5R-003-12
Ultra High Temperature Range up to 2760°C(5000°F) See spec sheet details
Wire Sizes as Small as 0.076mm(0.003in.)
Type D and Type C Thermocouples
Thermocouples Provided in 12 Inch Length Standard, Other Sizes Available

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Tungsten-Rhenium thermocouples were developed to meet the requirements for measuring ultra-high temperatures in the 2760°C (5000°F) range.
OMEGA® makes available three widely used Tungsten- Rhenium thermocouple calibrations.

Tungsten versus Tungsten-26% Rhenium
Tungsten-5% Rhenium versus Tungsten-26% Rhenium
Tungsten-3% Rhenium versusTungsten-25% Rhenium.

Because of the inherent brittleness of unalloyed Tungsten, the Tungsten versus Tungsten-26% Rhenium thermocouples are more difficult to handle than the Tungsten-5% Rhenium versus Tungsten-26% Rhenium combination.
The average EMF of the W-3% Re/W-25% Re is slightly less than that of W/W-26% Re and slightly more than that of W-5% Re/W-26% Re. The ductility of W-3% Re is about equal to that of W-5%Re, but superior to that of unalloyed Tungsten.
All three thermocouple calibrations can be used to 2760°C 5000°F) in hydrogen or inert gas atmospheres and in a vacuum. They undergo rapid deterioration under oxidizing conditions and should not be used in air or atmospheres containing oxygen.
OMEGA® Tungsten-Rhenium thermocouples are supplied in 300 mm (12") lengths (600 mm [24"] loop). Longer lead lengths are available, Consult Sales.

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the T5R-003-12  T5R-003-12 In Stock   $35.00    12 inch Type C Thermocouple(Tungsten 5%Re - Tungsten 26% Re), 0.076mm(0.003 in.) wire diameter RoHS compliant
Click to expand/minimize a list of what others bought with the T5R-005-12  T5R-005-12 In Stock   $40.00    12 inch Type C Thermocouple(Tungsten 5%Re - Tungsten 26% Re), 0.127mm(0.005 in.) wire diatmeter RoHS compliant
Click to expand/minimize a list of what others bought with the T5R-010-12  T5R-010-12 In Stock   $60.00    12 inch Type C Thermocouple(Tungsten 5%Re - Tungsten 26% Re), 0.250mm(0.010 in.) wire diameter RoHS compliant
Click to expand/minimize a list of what others bought with the T5R-015-12  T5R-015-12 In Stock   $85.00    12 inch Type C Thermocouple(Tungsten 5%Re - Tungsten 26% Re), 0.381mm(0.015 in.) wire diameter RoHS compliant
Click to expand/minimize a list of what others bought with the T5R-020-12  T5R-020-12 In Stock   $110.00    12 inch Type C Thermocouple(Tungsten 5%Re - Tungsten 26% Re), 0.500mm(0.020 in.) wire diameter RoHS compliant
    T3R-005-12 In Stock   $40.00    12 inch Type D Thermocouple(Tungsten 3%Re - Tungsten 25% Re), 0.127mm(0.005 in.) wire diameter RoHS compliant
    T3R-010-12 1 Week   $60.00    12 inch Type D Thermocouple(Tungsten 3%Re - Tungsten 25% Re), 0.250mm(0.010 in.) wire diameter RoHS compliant
    T3R-015-12 1 Week   $85.00    12 inch Type D Thermocouple(Tungsten 3%Re - Tungsten 25% Re), 0.381mm(0.015 in.) wire diameter RoHS compliant
    T3R-020-12 1 Week   $110.00    12 inch Type D Thermocouple(Tungsten 3%Re - Tungsten 25% Re), 0.500mm(0.020 in.) wire diameter RoHS compliant
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Unsheathed Fine Gage Tungsten-Rhenium Thermocouples , shaft torque measurement