Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting

TC-(*)-NPT-G-36-DUAL and RTD-(*)-36-DUAL Series   
NEW! Made in the USA
Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting
TC-(*)-NPT-G-36-DUAL and RTD-(*)-36-DUAL Series:Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting
Click for larger image.
   
$ 66.00  TC-K-NPT-G-36-DUAL-SMPW-M
Two Sensors Provide Same Temperatures Signals to Different Instruments, eg, Meter and Recorder, Controller and Datalogger
1/8" NPT Mounting
Thermocouple Types: J, K, T, E
Grounded Thermocouple Probes, Standard
RTD Alpha Values: .00385 (European) or .00392 (American)
Miniature Connectors
Lead Lengths: 36" for Thermocouples, 72" for RTDs

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Dual Thermocouple Probe with NPT Fitting

1/8" NPT SS fitting for installation into any standard pipe opening. Dual sensors standard for critical applications.

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 TC-K-NPT-G-36-DUAL-SMPW-M 1 Week   $66.00    Dual Pipe Plug Thermocouple Probe, Type K  
 TC-J-NPT-G-36-DUAL-SMPW-M 1 Week   $66.00    Dual Pipe Plug Thermocouple Probe, Type J  
 TC-E-NPT-G-36-DUAL-SMPW-M 1 Week   $66.00    Dual Pipe Plug Thermocouple Probe, Type E  
 TC-T-NPT-G-36-DUAL-SMPW-M 1 Week   $66.00    Dual Pipe Plug Thermocouple Probe, TypeT  
 RTD-NPT-72-E-DUAL-MTP In Stock   $127.00    Dual Pipe Plug RTD Probe, European Curve  
 RTD-NPT-72-A-DUAL-MTP In Stock   $115.00    Dual Pipe Plug RTD Probe, American Curve  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) TC-T-NPT-G-36-DUAL-SMPW-M Dual Pipe Plug Thermocouple Probe, TypeT, $66.00

 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
DRTB Series Thermocouple Terminal Blocks DRTB Series Thermocouple Terminal Blocks:
Thermocouple Terminal Blocks with Audit Capable Female Connector
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
 Thermocouple Product Finder Thermocouple Product Finder:
It's the easiest way to sort through our selection of thermocouples to find the right product for your application
TJ-USB Series TJ-USB Series:
Thermocouple Probe with USB Interface - Free Recording and Logging Software - Transition Joint Style
   
Keywords:Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting , instrumentation calibration