Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rugged Pipe Plug Thermocouple Probe with 1/4 or 1/8NPT Fitting

TC-(*)-NPT Series   
NEW! Made in the USA
TC-(*)-NPT Series:Rugged Pipe Plug Thermocouple Probe with 1/4 or 1/8NPT Fitting
Click for larger image.
   
$ 38.00  TC-J-NPT-G-72
Rugged 304SS Design with Strain Relief Spring
Fiberglass Leads Protected with Steel Overbraiding.
Striped Leads, Standard. SMP Connectors, Optional
Choice of J, K,T, or E Thermocouple Types
1/4 NPT or 1/8NPT Mounting Treads
Grounded, Ungrounded or Exposed Junctions
Temperature Range to 650°C [1200°F]
(Transition Junction/Cable to 480°C [900°F])

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

PIPE PLUG PROBES
These high pressure thermocouple plug sensors are ideal for vessel applications, pressurized containers and applications requiring mounted NPT security. The 304SS sheath has a 6.4mm (1/4") dia. that extends 1/2" from the end of the 1/4 or 1/8NPT pipe plug. Other length sheaths are available. The thermocouple-grade lead wires are stranded 20 AWG, fiberglass insulated, and stainless steel overbraided with stripped leads. Connectors are attached on request. Junctions are grounded or ungrounded for a pressure rating of up to 2500 psi. Exposed junctions are available for air or gas temperature measurements at ambient pressures. To tighten mounting threads, there is a hex section that is 22mm (.56") across flats that are 5.8mm (.23") wide.

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 1/4NPT Pipe Plug Probes
Click to expand/minimize a list of what others bought with the TC-T-NPT-G-72  TC-T-NPT-G-72 In Stock   $38.00    Type T Grounded Pipe Plug Probe  
    TC-E-NPT-G-72 In Stock   $38.00    Type E Grounded Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-K-NPT-G-72  TC-K-NPT-G-72 In Stock   $38.00    Type K Grounded Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-J-NPT-G-72  TC-J-NPT-G-72 In Stock   $38.00    Type J Grounded Pipe Plug Probe  
    TC-T-NPT-E-72 In Stock   $38.00    Type T Exposed Tip Pipe Plug Probe  
    TC-E-NPT-E-72 1 Week   $38.00    Type E Exposed Tip Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-K-NPT-E-72  TC-K-NPT-E-72 In Stock   $38.00    Type K Exposed Tip Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-J-NPT-E-72  TC-J-NPT-E-72 In Stock   $38.00    Type J Exposed Tip Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-T-NPT-U-72  TC-T-NPT-U-72 In Stock   $43.00    Type T Ungrounded Pipe Plug Probe  
    TC-E-NPT-U-72 In Stock   $43.00    Type E Ungrounded Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-K-NPT-U-72  TC-K-NPT-U-72 In Stock   $43.00    Type K Ungrounded Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-J-NPT-U-72  TC-J-NPT-U-72 In Stock   $43.00    Type J Ungrounded Pipe Plug Probe  
 1/8NPT Pipe Plug Probes
    TC-T-1/8NPT-G-72 1 Week   $38.00    Type T Grounded 1/8NPT Pipe Plug Probe  
    TC-E-1/8NPT-G-72 1 Week   $38.00    Type E Grounded 1/8NPT Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-K-1/8NPT-G-72  TC-K-1/8NPT-G-72 1 Week   $38.00    Type K Grounded 1/8NPT Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-J-1/8NPT-G-72  TC-J-1/8NPT-G-72 1 Week   $38.00    Type J Grounded 1/8NPT Pipe Plug Probe  
    TC-T-1/8NPT-E-72 1 Week   $38.00    Type T Exposed Tip 1/8NPT Pipe Plug Probe  
    TC-E-1/8NPT-E-72 1 Week   $38.00    Type E Exposed Tip 1/8NPT Pipe Plug Probe  
    TC-K-1/8NPT-E-72 1 Week   $38.00    Type K Exposed Tip 1/8NPT Pipe Plug Probe  
    TC-J-1/8NPT-E-72 1 Week   $38.00    Type J Exposed Tip 1/8NPT Pipe Plug Probe  
    TC-T-1/8NPT-U-72 1 Week   $39.00    Type T Ungrounded 1/8NPT Pipe Plug Probe  
    TC-E-1/8NPT-U-72 1 Week   $43.00    Type E Ungrounded 1/8NPT Pipe Plug Probe  
Click to expand/minimize a list of what others bought with the TC-K-1/8NPT-U-72  TC-K-1/8NPT-U-72 In Stock   $43.00    Type K Ungrounded 1/8NPT Pipe Plug Probe  
    TC-J-1/8NPT-U-72 1 Week   $43.00    Type J Ungrounded 1/8NPT Pipe Plug Probe  

 To order a non-standard length, enter the modified part number here.
 Reset  

All dollar amounts on this site are shown in US currency.

 Note: For miniature connector add "-SMP" to part number and add $5 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
* Specify calibration: J, K, T or E.
** Specify junction type: G (Grounded), E (Exposed), U (Ungrounded).
For lead wire length over 2 m (80"), use additional price per 300 mm (12") increments and modify model number.
 Ordering Example: (1) TC-J-NPT-G-72 Type J Grounded Pipe Plug Probe, $38.00
 Part Number Builder
(1) (2) (3) (4)
TC
-72
  
Option Descriptions
(1) Calibration
  Select
-J for J Calibration
-K for K Calibration
-T for T Calibration
-E for E Calibration
(2) Thread
  Select
-NPT for 1/4 NPT
-1/4NPT for 1/4 NPT
-1/8NPT for 1/8 NPT
(3) Junction Type
  Select
-G for Grounded
-E for Exposed
-U for Ungrounded
(4) EDIT
  Select
Nothing(leave field blank) for None
-DUAL for DUAL
-SMP for SMP
-SMP-DUAL for SMP DUAL
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
M8/M12 Series M8/M12 Series:
Field Mountable M8 and M12 Connectors
OSTW-CC Series OSTW-CC Series:
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
SMPW-CC Series SMPW-CC Series:
Thermocouple Connector Miniature Size Flat 2 Pin includes Integral Cable Clamp Cap
DRTB Series Thermocouple Terminal Blocks DRTB Series Thermocouple Terminal Blocks:
Thermocouple Terminal Blocks with Audit Capable Female Connector
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Rugged Pipe Plug Thermocouple Probe with 1/4 NPT Fitting, room temperature sensors