Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Epoxy Coated Tip Thermocouple

TC-PVC and 5TC-PVC Series   
Made in the USA
 
TC-PVC and 5TC-PVC Series:Epoxy Coated Tip Thermocouple
Click for larger image.
   
$ 18.00  TC-PVC-E-24-180
In stock for fast delivery
A low cost high value solution
Write-On Connector for easy ID

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Purchase PVC insulated thermocouples with epoxy sealed junction tip either singly or in a pack of five. Supplied in 4.5 m (15') lengths† per sensor with subminiature male window connector and 24 gage solid polyvinyl rip-cord wire. Maximum Temp rating of 105 (221°F). Stripped leads available at $40/5-pack or as single thermocouples, add -SE to end of the part number, as shown below.

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TC-PVC-J-24-180  TC-PVC-J-24-180 In Stock   $18.00    Single Epoxy coated tip, Type J Thermocouple  
    TC-PVC-J-24-180-SE In Stock   $15.00    Single Epoxy coated tip, Type J Thermocouple, Stripped Leads  
Click to expand/minimize a list of what others bought with the TC-PVC-K-24-180  TC-PVC-K-24-180 In Stock   $18.00    Single Epoxy coated tip, Type K Thermocouple  
    TC-PVC-K-24-180-SE In Stock   $15.00    Single Epoxy coated tip, Type K Thermocouple, Stripped leads  
Click to expand/minimize a list of what others bought with the TC-PVC-T-24-180  TC-PVC-T-24-180 In Stock   $18.00    Single Epoxy coated tip, Type T Thermocouple  
    TC-PVC-T-24-180-SE In Stock   $15.00    Single Epoxy coated tip, Type T Thermocouple, Stripped leads  
    TC-PVC-E-24-180 In Stock   $18.00    Single Epoxy coated tip, Type E Thermocouple  
    TC-PVC-E-24-180-SE In Stock   $15.00    Single Epoxy coated tip, Type E Thermocouple, Stripped leads  
    5TC-PVC-J-24-180 In Stock   $55.00    5-Pack, Epoxy coated tip, Type J Thermocouple  
    5TC-PVC-J-24-180-SE In Stock   $44.00    5-Pack, Epoxy coated tip, Type J Thermocouple, Stripped leads  
Click to expand/minimize a list of what others bought with the 5TC-PVC-K-24-180  5TC-PVC-K-24-180 In Stock   $55.00    5-Pack, Epoxy coated tip, Type K Thermocouple  
Click to expand/minimize a list of what others bought with the 5TC-PVC-K-24-180-SE  5TC-PVC-K-24-180-SE In Stock   $44.00    5-Pack, Epoxy coated tip, Type K Thermocouple, Stripped leads  
Click to expand/minimize a list of what others bought with the 5TC-PVC-T-24-180  5TC-PVC-T-24-180 In Stock   $55.00    5-Pack, Epoxy coated tip, Type T Thermocouple  
    5TC-PVC-T-24-180-SE In Stock   $44.00    5-Pack, Epoxy coated tip, Type T Thermocouple, Stripped leads  
    5TC-PVC-E-24-180 In Stock   $55.00    5-Pack, Epoxy coated tip, TypeE Thermocouple  
    5TC-PVC-E-24-180-SE In Stock   $44.00    5-Pack, Epoxy coated tip, TypeE Thermocouple, Stripped leads  
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Epoxy Coated Tip Thermocouple, Model Numbers TC-PVC-(*)-24-180 and 5TC-PVC-(*) Available in J, K, T, E, Thermocouple