Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Vacuum Thermocouple Sensors With KF Style Flanges and Integral Cables

TCV-CB Series   
NEW! Made in the USA
 
TCV-CB Series:Vacuum Thermocouple Sensors With KF Style Flanges and Integral Cables
Click for larger image.
   
ISO 2861 Fitting Standard 10, 16, 25, and #40
#10 and #16 Flanged Sensors Have 1/8" Diameter Probes, #25 and #40 Flanged Sensors Have 1/4" Diameter Probes
1 m (40") PFA Insulated Cable with SS Overbraid and Strain Relief
304 SS Construction
Grounded and Ungrounded K, T or E Thermocouple, Special Limits of Error
Optional Probe and Cable Lengths

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The OMEGA® TCV-CB style thermocouples can be installed into an existing KF style flanged connection. #10 and #16 flanged sensors are provided with 1/8" diameter, and #25 and #40 flanged sensors are provided with 1/4" diameter probes. These sensors are available with 3", 6" and 12" standard lengths and ungrounded junctions. Special Limits of Error (SLE) Type K, T and E calibrations, and 304 stainless steel sheaths and flanges. Cables are #24AWG stranded thermocouple wires with PFA Insulation, PFA jacket and stainless steel overbraid and SMPW connector. Please consult sales for other probe lengths, cable lengths, grounded junctions or other options.

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 TCV-KU-0600-10-CB-40 1 Week   $120.00    Type K, Ungrounded #10 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable.  
 TCV-EU-0600-10-CB-40 1 Week   $120.00    Type E, Ungrounded #10 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable.  
 TCV-KU-0600-16-CB-40 1 Week   $120.00    Type K, Ungrounded #16 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable.  
 TCV-TU-0600-16-CB-40 1 Week   $120.00    Type T, Ungrounded #16 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable.  
 TCV-TU-0600-16-CB-40 1 Week   $120.00    Type T, Ungrounded #16 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 3M of Teflon Insulated Cable.  
 TCV-EU-0600-16-CB-40 1 Week   $120.00    Type E, Ungrounded #16 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 3M of Teflon Insulated Cable.  
All dollar amounts on this site are shown in US currency.

 Note: (*) = Specify Type (“K”, “T” or “E” Thermocouple) (**) = Specify Junction Style (“G” = Grounded, “U” = Ungrounded) (***) = Specify the probe length in inches (“0300” = 3", “0600” = 6", “0950” = 9½", “1200” = 12") For lengths between those shown, indicate the required length as shown above and select the next longer length. Lengths greater than 12", available for additional cost. For longer or shorter cable lengths, change “-40” to length in inches. Lengths longer then 40" available for additional cost.
 Ordering Example: (1) TCV-KU-0600-10-CB-40 Type K, Ungrounded #10 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable. , $120.00

 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
   
Keywords:Vacuum Thermocouple Sensors With KF Style Flanges and Integral Cables