Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

UL 489 Listed Molded Case Circuit Breakers

TDTS Series MCCB   
1 year warranty NEW! RoHS
MCCB-UL 489 Listed Molded Case Circuit Breakers
TDTS Series MCCB:UL 489 Listed Molded Case Circuit Breakers
Click for larger image.
   
$ 338.00  TD125NU-FTU-LL-50
4 Compact Frame Sizes Rated 15 to 800 Amps
600 Vac Maximum Rated Operational Voltage
Standard or High Capacity Breaking Choices
Thermal Magnetic
3 Poles-240, 480, 600 Vac
Up to 100 kA Short Circuit Interrupting Capacity
Circuit Breakers are Supplied with Line and Load Terminals
HACR Rated, UL Listed E231289
Flange and Rotary Handle Mechanisms Available for Enclosure Installations
CE Version (without UL Approval) Available Upon Request

View related products - Power Products

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The TD/TS Series MCCB–molded case circuit breakers–main function are to protect electrical applications form short circuit or earth leakage, overload current and under-voltage conditions. These devices are used to isolate the power, or to trip the power, at the time of fault in line and thus save the circuit from further damage. MCCB’s are well suited for OEM designed equipment in both light commercial and industrial applications. Their compact size saves space and reduces overall panel size and the field-installable accessories allow for last minute changes. The TD/TS Series MCCB’s are available with three different trip units that are installed in the housing; FTU–fixed-thermal and fixed magnetic; FMU–adjustable-thermal and fixed magnetic; ATU-adjustable-thermal and adjustable-magnetic. The following internal electrical accessories are also available auxiliary and alarm switches, shunt releases, and under voltage releases.

View Specs above for specifications.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Molded Case Circuit Breakers

Use Part Number Builder Below for Full Selection
 TD125NU-FTU-LL-15 3 Weeks   $338.00    Frame size 125, 15 Amps, standard breaking capacity 50 kA @ 240V RoHS compliant
 TD125HU-FTU-LL-20 3 Weeks   $439.00    Frame size 125, 20 Amps, high breaking capacity 100 kA @ 240V RoHS compliant
 TS250NU-FTU-LL-150 3 Weeks   $624.00    Frame size 250, 150 Amps, standard breaking capacity 50 kA @ 240V RoHS compliant
 TS250HU-FTU-LL-200 3 Weeks   $800.00    Frame size 250, 200 Amps, high breaking capacity 100 kA @ 240V RoHS compliant
 TS400NU-FTU-LL-300 3 Weeks   $1,000.00    Frame size 400, 300 Amps, standard breaking capacity 50 kA @ 240V RoHS compliant
 TS400HU-FTU-LL-300 3 Weeks   $1,525.00    Frame size 400, 300 Amps, high breaking capacity 50 kA @ 240V RoHS compliant
 Field Installable Accessories
 TDTS-S-AX In Stock   $24.00    Auxiliary switch, for all models RoHS compliant
 TDTS-S-AL In Stock   $18.00    Alarm switch, for all models RoHS compliant
 TDTS-S-SHT-12 In Stock   $68.00    Shunt trip unit 12Vdc RoHS compliant
 TDTS-S-SHT-24 In Stock   $68.00    Shunt trip unit 24Vac/dc RoHS compliant
 TDTS-S-SHT-120 In Stock   $68.00    Shunt trip unit 110-130Vac/dc RoHS compliant
 TDTS-S-UVT-24 3 Weeks   $96.00    Under voltage unit 12Vdc RoHS compliant
 TDTS-S-UVT-120 3 Weeks   $96.00    Under voltage unit 48Vac/dc RoHS compliant
 TDTS-S-UVT-230 3 Weeks   $96.00    Under voltage unit 110-130Vac/dc RoHS compliant
 Extended Rotary Handle Kits for Enclosure Installation
 TD-S-EHU1-12 In Stock   $107.00    12" Extended Rotary Handle for TD125, NEMA 3R, Defeatable RoHS compliant
 TD-S-EHU1-16 3 Weeks   $138.00    16" Extended Rotary Handle for TD125, NEMA 3R, Defeatable RoHS compliant
 TD-S-EHU1-24 3 Weeks   $130.00    24" Extended Rotary Handle for TD125, NEMA 3R, Defeatable RoHS compliant
 Flange Handle Kits for Enclosure Installation
 TD-S-FH1-36 In Stock   $211.00    Flange mounted operating handle with 36" cable, for TD125U RoHS compliant
 TD-S-FH1-48 3 Weeks   $216.00    Flange mounted operating handle with 48" cable, for TD125U RoHS compliant
 TD-S-FH1-60 3 Weeks   $222.00    Flange mounted operating handle with 60" cable, for TD125U RoHS compliant
 TD-S-FH1-72 3 Weeks   $227.00    Flange mounted operating handle with 72" cable, for TD125U RoHS compliant
 Lockout Devices
 TD-S-PHL1 3 Weeks   $24.00    Fixed pad-lock devices for TD125, locking in the on and off position RoHS compliant
 TD-S-MIT13 3 Weeks   $133.00    Mechanical interlocking device for TD125, padlocks not included RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with line and load terminal lugs and operator’s manual. Note: For adjustable-thermal/fixed-magnetic (FMU), or adjustable-thermal/Adjustable-magnetic (ATU), visit omega.com/auto for selection.
 Ordering Example: (1) TD125NU-FTU-LL-15 15 Amp MCCB, $338.00,  plus (1) TDTS-S-AX auxilliary switch, $24.00,  plus (1) TD-S-EHU1-12 12" extended rotary handle, $107.00, $338.00 + 24.00 + 107.00 = $469.00

(1) TD125NU-FTU-LL-60 60 Amp MCCB with fixed-thermal / fixed-magnetic protection, $338.00,  plus (1) TDTS-S-AL alarm switch, $18.00,  plus (1) TD-S-FH1-48 flange mounted operating handle with 48" cable, $216.00, $338.00 + 18.00 + 216.00 = $572.00
 Part Number Builder
(1) (2) (3) (4)
-
-LL-
  
Option Descriptions
(1) Frame Size
  Select
TD125 for Amperage Rating Up to 125 Amps
TS250 for Amperage rating 150 - 250 Amps
TS400 for Amperage rating 300 - 400 Amps
TS800 for Amperage rating 500-800 Amps
(2) Breaking Capacity
  Select
NU for Standard Capacity
HU for High Capacity
(3) Thermal-Magnetic Selection
  Select
FTU for Fixed-Thermal /Fixed-Magnetic
FMU for Adjustable-Thermal / Fixed-Magnetic
ATU for Adjustable-Thermal / Adjustable-Magnetic
(4) Amperag Rating
  Select
15 for Amps
20 for Amps
30 for Amps
40 for Amps
50 for Amps
60 for Amps
80 for Amps
100 for Amps
125 for Amps
150 for Amps
160 for Amps
175 for Amps
200 for Amps
225 for Amps
250 for Amps
300 for Amps
350 for Amps
400 for Amps
500 for Amps
600 for Amps
700 for Amps
800 for Amps
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
SCE-XELLP Series NEMA 4 Disconnect Enclosure SCE-XELLP Series NEMA 4 Disconnect Enclosure:
Indoor-Outdoor Enclosures with Provisions for Disconnect - Sizes from 60x49 to 72x73"
SCE-HS Series Electrical Disconnect Enclosure SCE-HS Series Electrical Disconnect Enclosure:
NEMA Type 4 Enclosures for Flange-Mounted Electrical Disconnects
SCE-WFLP Series Two-Door Electrical Enclosures SCE-WFLP Series Two-Door Electrical Enclosures:
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide
   
Keywords:MCCB-UL 489 Listed Molded Case Circuit Breakers