Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thermocouple Extension Cables with Molded Connectors

TEC(*), REC(*) and GEC(*) Series   
Made in the USA RoHS
 
Thermocouple Extension Cables with Molded Connectors
TEC(*), REC(*) and GEC(*) Series:Thermocouple Extension Cables with Molded Connectors
Click for larger image.
   
$ 15.00  TECJ10-2
Retractable Cable in 1 and 4 ft Lengths with 5:1 Stretch
24 Gage PFA Coated or Glass Overbraid Stranded Wire in 10 and 25 ft Lengths
Molded Quick Disconnect or Subminiature Thermocouple Connectors for Low Cost
Available in J, K, T and E Calibrations

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF Related Items View a printer friendly page


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Click to expand/minimize a list of what others bought with the TECJ10-2  TECJ10-2 In Stock   $15.00    PFA Coated Wire Extension Cable, J Calibration, 10 ft Length, Connector #1 - OST, female, Connector #2 - OST, male Compliant upon request
Click to expand/minimize a list of what others bought with the TECK25-9  TECK25-9 In Stock   $30.00    PFA Coated Wire Extension Cable, K Calibration, 25 ft Length, Connector #1 - SMP, female, Connector #2 - SMP, male Compliant upon request
Click to expand/minimize a list of what others bought with the GECJ10-2  GECJ10-2 In Stock   $15.00    Glass Braid Wire Extension Cable, J Calibration, 10 ft Length, Connector #1 - OST, female, Connector #2 - OST, male RoHS compliant
Click to expand/minimize a list of what others bought with the GECJ25-1  GECJ25-1 In Stock   $30.00    Glass Braid Wire Extension Cable, J Calibration, 25 ft Length, Connector #1 - OST, female, Connector #2 - OST, female RoHS compliant
Click to expand/minimize a list of what others bought with the RECJ1-10  RECJ1-10 In Stock   $18.50    Retractable Extension Cable, J Calibration, 1ft Length, Connector #1 - SMP, male, Connector #2 - SMP, male Compliant upon request
Click to expand/minimize a list of what others bought with the RECJ4-9  RECJ4-9 1 Week   $33.50    Retractable Extension Cable, J Calibration, 4 ft Length, Connector #1 - SMP female, Connector #2 - SMP male Compliant upon request
All dollar amounts on this site are shown in US currency.

 Note:
Retractable cables are expandable 5:1, so one foot will expand to 5 ft. in length.
OST connectors are standard size; SMP connectors are subminiature size.
 Part Number Builder
(1) (2) (3) (4)
-
  
Option Descriptions
(1) Type
  Select
TEC for PFA Coated Wire
GEC for Glass Braid Wire
REC for Retractable
(2) Calibration
  Select
J for J type (Iron-Constantan)
K for K type (CHROMEGA®-ALOMEGA®)
T for T type (Copper-Constantan)
E for E type (CHROMEGA®-Constantan)
(3) Length
  Select
1 for 1 ft retracted length(for REC cable only).
4 for 4 ft. retracted length(for REC cable only)
10 for 10 ft. (GEC and TEC cable only)
25 for 25 ft. (GEC and TEC cable only)
(4) Connector Code
  Select
1 for Connector #1 OSTW female Connector #2 OSTW female
2 for Connector #1 OSTW female Connector #2 OST male
3 for Connector #1 OSTW female Connector #2 SMPW female
4 for Connector #1 OSTW female Connector #2 SMP male
5 for Connector #1 OST male Connector #2 OST male
6 for Connector #1 OST male Connector #2 SMPW female
7 for Connector #1 OST male Connector #2 SMP male
8 for Connector #1 SMPW female Connector #2 SMPW female
9 for Connector #1 SMPW female Connector #2 SMP male
10 for Connector #1 SMP male Connector #2 SMP male
11 for Connector #1 OSTW female Connector #2 Stripped Leads
12 for Connector #1 OST male Connector #2 Stripped Leads
13 for Connector #1 SMPW female Connector #2 Stripped Leads
14 for Connector #1 SMP male Connector #2 Stripped Leads
15 for Connector #1 OSTW female Connector #2 Spade lug
16 for Connector #1 OST male Connector #2 Spade lug
17 for Connector #1 SMPW female Connector #2 Spade lug
18 for Connector #1 SMP male Connector #2 Spade lug
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
HH506A and HH506RA HH506A and HH506RA:
Dual Input, High Accuracy Datalogger/Thermometer
XBTK Series XBTK Series:
Thermocouple Terminal Blocks Type K, J, E, T, R
Thermocouple Selection Guide Thermocouple Selection Guide:
Compare Thermocouple Specifications and Models Using This Guide. (Download and Print PDF Document)
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
SCE Series Consolets SCE Series Consolets:
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.
SCE-ELJW Series Electrical Cabinet SCE-ELJW Series Electrical Cabinet:
NEMA Type 4 Enviroline® Junction Outdoor Electrical Enclosures with Viewing Window, in Carbon or Stainless Steel
   
Keywords:Thermocouple Extension Cables with Molded Connectors, automatic dialer alarm