Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thermocouple Probes for Plastic Extruders - Stainless Steel Tips

TERP, TEFE, SEFE and SERP   
Made in the USA
 
TERP, TEFE, SEFE and SERP:Thermocouple Probes for Plastic Extruders - Stainless Steel Tips
Click for larger image.
   
$ 50.00  SERP-J-1
Service Temperatures to 900°F
Single or Dual Element Probes with Quick-Disconnect Termination
Rigid Plug or Flexible Extension Models
316 Stainless Steel Tips
Many “A” and “B” Dimension Configurations Available

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s Heavy Duty, Plastic Processing Thermocouples mount directly in extruder heads or die adapters of injection molding machines with sensor tip projected directly into the plastic melt.

Immersion lengths, styles and mounting arrangements are available in a wide range of possible configurations. All thermocouples are constructed of Type 316 Stainless Steel.

Please review Spec Sheet for all available versions


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Sample Part Numbers shown below. Please use the "Part Number Builder" to get pricing on all other models
 TEFE-E-1 1 Week   $73.00    Dual Element Flexible Extension with DTC Connector, Type E, Dimension 1  
 TEFE-J-2 1 Week   $73.00    Dual Element Flexible Extension with DTC Connector, Type J, Dimension 2  
 TEFE-K-5 1 Week   $73.00    Dual Element Flexible Extension with DTC Connector, Type K, Dimension 5  
 TERP-T-8 1 Week   $81.00    Dual Element Rigid Plug with DTC Connector, Type T, Dimension 8  
 TERP-K-10 1 Week   $81.00    Dual Element Rigid Plug with DTC Connector, Type K, Dimension 10  
 SERP-J-4 1 Week   $50.00    Single Element Rigid Plug with OST Connector, Type J, Dimension 4  
 SERP-K-5 1 Week   $50.00    Single Element Rigid Plug with OST Connector, Type K, Dimension 5  
 SEFE-E-7 1 Week   $59.00    Single Element Flexible Extension with OST Connector, Type E, Dimension 7  
 SEFE-K-4 1 Week   $50.00    Single Element Flexible Extension with OST Connector, Type K, Dimension 4  
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3)
-
-
  
Option Descriptions
(1) Assembly Style
  Select
TEFE for Dual Element Flexible Extension with DTC Connector
TERP for Dual Element Rigid Plug with DTC Connector
SERP for Single Element Rigid Plug with OST Connector
SEFE for Single Element Flexible Extension with OST Connector
(2) Calibration
  Select
J for J type thermocouple
K for K type thermocouple
T for T type thermocouple
E for E type thermocouple
(3) Dimension/Size
  Select
1 for Dimension Style 1
2 for Dimension Style 2
3 for Dimension Style 3
4 for Dimension Style 4
5 for Dimension Style 5
6 for Dimension Style 6
7 for Dimension Style 7
8 for Dimension Style 8
9 for Dimension Style 9
10 for Dimension Style 10
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Thermocouple Probes for Plastic Extruders - Stainless Steel Tips