Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thin Film Detector - Flat RTD Element

TFD   
 
Thin Film Detector - Flat RTD PT100 Element
TFD:Thin Film Detector - Flat RTD Element
Click for larger image.
   
Used in Wind Tunnels and Air Conditioners.
Rapid Response Time
Temperature Range: -50 to 550°C (-60 to 1020°F)

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF View a printer friendly page

This flat platinum resistance detector represents the latest development by OMEGA in miniaturization of temperature sensing devices. It combines the precision temperature measuring capability of the platinum resistance detector with the small temperature sensing tip and rapid response time of the thermocouple. An immediate field of application for the TFD is in the area of surface temperature measurement.. Rapid response times are achieved with the TFD because it possesses a large surface-area to- volume ratio and the temperature-sensitive platinum layer is separated from the medium to be measured by a thin ceramic substrate of high thermal conductivity.

Note on Assembling Omega "TFD" Series RTD Elements to Extension Wires: These RTD elements are made with platinum coated nickel lead wires. Since platinum does not easily wet with most soft solders, we advise that they be spot welded or silver soldered to extension wires when required.



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TFD  TFD In Stock   $25.00    9.5 x 1.9 x 0.9 mm (0.37 x 0.075 x 0.035")  
All dollar amounts on this site are shown in US currency.

 Note: TFD leads are 0.2 mm (0.008") D, about 10 mm (0.39") .L

   
Keywords:Thin Film Detector - Flat RTD Element, barrier terminal blocks immersion heating elements thermistor price thermocouples manufacturers