Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

TFE Insulated with Fused Tape Thermocouple Wire

TFE(*)   
NEW! Made in the USA RoHS
 
TFE Insulated with Fused Tape Thermocouple Wire
TFE(*):TFE  Insulated with Fused Tape Thermocouple Wire
Click for larger image.
   
$ 28.00  TFE-J-20-25
Duplex Insulated
260°C (500°F ) Temperature Rating
More Abbraision Resistant than PFA insulation
Stranded or Solid Wire
20 or 24 AWG

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Color coded TFE tape applied to conductors and jacket. Superior abrasion, moisture and chemical resistance.

ANSI Color Code:
Type J: Positive Wire, White; Negative Wire, Red; Overall, Brown
Type K: Positive Wire, Yellow; Negative Wire, Red; Overall, Brown
Type T: Positive Wire, Blue; Negative Wire, Red; Overall, Brown
Type E: Positive Wire, Purple; Negative Wire, Red; Overall, Brown

Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the TFE-J-20-100  TFE-J-20-100 1 Week   $79.00    Type J, TFE Insulated Wire, 20 Gage, 100ft RoHS compliant
Click to expand/minimize a list of what others bought with the TFE-K-24-200  TFE-K-24-200 1 Week   $126.00    Type K, TFE Insulated Wire, 24 Gage, 200ft RoHS compliant
    TFE-K-20-500 1 Week   $310.00    Type K, TFE Insulated Wire, 20 Gage, 500ft RoHS compliant
    TFE-T-24S-500 1 Week   $185.00    Type T, TFE Insulated Wire, 24 Gage Stranded, 500ft RoHS compliant
    TFE-E-20S-50 1 Week   $96.00    Type E, TFE Insulated Wire, 20 Gage Stranded, 50ft RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) TFE-K-20-100 Type K, TFE Insulated Wire, 20 Gage ,100 Ft Spool, $109.00
 Part Number Builder
(1) (2) (3)
TFE-
-
-
  
Option Descriptions
(1) Calibration
  Select
J for Iron-Constantan Type J
K for CHROMEGA® - ALOMEGA® Type K
T for Copper-Constantan Type T
E for CHROMEGA®-Constantan Type E
(2) AWG Number
  Select
20 for 20 Gage
20S for 20 Gage Stranded
24 for 24 Gage
24S for 24 Gage Stranded
(3) Spool Length
  Select
25 for 25 Feet
50 for 50 Feet
100 for 100 Feet
200 for 200 Feet
500 for 500 Feet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:TFE Insulated with Fused Tape Thermocouple Wire, K TYPE THERMOCOUPLE WIRE