Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose Thermistor Probes Stainless Steel Sheath

TH-10-44000 Series Thermistor Probe With PFA Insulated Cable   
NEW! Made in the USA
 
General Purpose Thermistor Probes Stainless Steel Sheath
TH-10-44000 Series Thermistor Probe With PFA Insulated Cable:General Purpose Thermistor Probes Stainless Steel Sheath
Click for larger image.
   
$ 42.00  TH-10-44006-1/4-4-40
Stainless Steel Sheath - Straight with No Transition
5,000 and 10,000 Ohm Models Standard, Also Available in 2,252 ohm, 3,000 ohm and 30,000 ohm Configurations
Interchageability Tolerance: ±0.2°C Standard, ±0.1°C Optional
Can be Used With a Wide Variety of Compression Fittings
Stripped Leads Standard, Optional Terminations Available
Available in 1/4", 3/16", 1/8", 6mm and 4.5mm Sheath Diameters
Temperature Range -80 to 150°C (-112 to 302°F)

View related products - Thermistor Elements, Probes and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

This general purpose thermistor probe has a stainless steel sheath sealed at the tip for direct immersion into process liquids. The straight sheath design, with 40 inches of extension cable, adapts well to use with a wide variety of transition fittings. This design makes for a more compact probe when space limitations are a factor. For a straight sheath with strain relief spring and transition, see the TJ36-44000 series probe.

Thermistor resistances of 5,000 and 10,000 ohms are standard with 2,252, 3,000 and 30,000 ohm resistances available. Standard interchangeability is ±0.2°C, with an optional interchangeability of ±0.1°C available.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    TH-10-44006-1/8-2-40 In Stock   $39.00    Thermistor Probe, 2" Long, 1/8" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 10,000 ohms at 25°C  
    TH-10-44006-3/16-2-40 In Stock   $40.00    Thermistor Probe, 2" Long, 3/16" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 10,000 ohms at 25°C  
    TH-10-44006-1/4-2-40 In Stock   $41.00    Thermistor Probe, 2" long, 1/4" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 10,000 ohms at 25°C  
Click to expand/minimize a list of what others bought with the TH-10-44006-1/8-4-40  TH-10-44006-1/8-4-40 In Stock   $40.00    Thermistor Probe, 4" long, 1/8" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 10,000 ohms at 25°C  
    TH-10-44006-3/16-4-40 In Stock   $41.00    Thermistor Probe, 4" long, 3/16" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 10,000 ohms at 25°C  
    TH-10-44006-1/4-4-40 In Stock   $42.00    Thermistor Probe, 4" long, 1/4" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 10,000 ohms at 25°C  
    TH-10-44007-1/8-2-40 In Stock   $39.00    Thermistor Probe, 2" long, 1/8" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 5,000 ohms at 25°C  
    TH-10-44007-3/16-2-40 In Stock   $40.00    Thermistor Probe, 2" long, 3/16" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 5,000 ohms at 25°C  
    TH-10-44007-1/4-2-40 In Stock   $41.00    Thermistor Probe, 2" long, 1/4" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 5,000 ohms at 25°C  
    TH-10-44007-1/8-4-40 In Stock   $40.00    Thermistor Probe, 4" long, 1/8" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 5,000 ohms at 25°C  
    TH-10-44007-3/16-4-40 In Stock   $41.00    Thermistor Probe, 4" long, 3/16" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 5,000 ohms at 25°C  
    TH-10-44007-1/4-4-40 1 Week   $42.00    Thermistor Probe, 4" long, 1/4" Diameter SS Sheath with 40 Inches (1 meter) of Lead Wire and a Resistance of 5,000 ohms at 25°C  
 Metric Probes
    TH-10-44007-M4.5-50-1 1 Week   $40.00    Thermistor Probe, 50 mm Long, 4.5 mm Diameter SS Sheath with 1 meter of Lead Wire and a Resistance of 5000 ohms at 25°C  
    TH-10-44007-M6-50-1 1 Week   $41.00    Thermistor Probe, 50 mm Long, 6 mm Diameter SS Sheath with 1 meter of Lead Wire and a Resistance of 5000 ohms at 25°C  
    TH-10-44006-M4.5-50-1 1 Week   $40.00    Thermistor Probe, 50 mm Long, 4.5 mm Diameter SS Sheath with 1 meter of Lead Wire and a Resistance of 10,000 ohms at 25°C  
    TH-10-44006-M6-50-1 1 Week   $41.00    Thermistor Probe, 50 mm Long, 6 mm Diameter SS Sheath with 1 meter of Lead Wire and a Resistance of 10000 ohms at 25°C  
    TH-10-44007-M4.5-100-1 1 Week   $41.00    Thermistor Probe, 100 mm Long, 4.5 mm Diameter SS Sheath with 1 meter of Lead Wire and a Resistance of 5000 ohms at 25°C  
    TH-10-44007-M6-100-1 1 Week   $42.00    Thermistor Probe, 100 mm Long, 6 mm Diameter SS Sheath with 1 meter of Lead Wire and a Resistance of 5000 ohms at 25°C  
    TH-10-44006-M4.5-100-1 1 Week   $41.00    Thermistor Probe, 100 mm Long, 4.5 mm Diameter SS Sheath with 1 meter of Lead Wire and a Resistance of 10,000 ohms at 25°C  
    TH-10-44006-M6-100-1    Consult sales   Thermistor Probe, 100 mm Long, 6 mm Diameter SS Sheath with 1 meter of Lead Wire and a Resistance of 10,000 ohms at 25°C  
All dollar amounts on this site are shown in US currency.

 Note: Options: For longer lengths, change model number to length required in inches and add $0.50 per inch to the price. Standard cable length is 40 inches, for longer lengths change model number to the length required in inches and add $0.95 for foot to the price. For a phone plug connector, add "PP" to the model number and add $7 to the price. Optional resistances of 2252, 3000 and 30000 ohms and an interchangability of ±0.1°C are available.


(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) TH-10-44006-3/16-2-40  3/16" diameter probe, 4" long with a resistance of 10,000 ohms at 25°C, Interchangeability of ±0.2°C and 40 inches (1 meter) of cable with stripped leads, $40.00
 Part Number Builder
(1) (2) (3) (4)
TH-10-
-
-
-
  
Option Descriptions
(1) Thermistor Element
  Select
44007 for 5000 ohms
44006 for 10000 ohms
(2) Diameter
  Select
1/8 for 1/8 inch
3/16 for 3/16 inch
1/4 for 1/4 inch
(3) Probe Length
  Select
2 for 2 inches
4 for 4 inches
(4) Lead Length
  Select
40 for 40 inches
80 for 80 inches
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
RSC and RSCM Series RSC and RSCM Series:
Retractable Sensor Cables for Thermocouples, RTDs and Thermistors
OM-DAQPRO-5300 OM-DAQPRO-5300:
Portable Handheld Data Logger
HH40 HH40:
Ultra-High-Accuracy & Resolution Handheld Thermistor Thermometer
DP80 Series DP80 Series:
High Performance Panel Indicators with Modular Construction
DP25 Series (SEE DP25B SERIES) DP25 Series (SEE DP25B SERIES):
Temperature, Process, Strain, pH or ORP Meters with Optional Relays, Analog Outputs and Display Options
Series 865 and 866 Series 865 and 866:
Thermistor Meters
5830 Series 5830 Series:
Benchtop Thermistor Thermometers
450 Series 450 Series:
High Accuracy Handheld Thermometers
44000 Series 44000 Series:
Precision Thermistor Elements
 Thermocouple Product Finder Thermocouple Product Finder:
It's the easiest way to sort through our selection of thermocouples to find the right product for your application
   
Keywords:, calibration program power distribution terminal blocks quality thermistor warehouse automation