Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Fast Response Thermistor Sensors

TH-44000 Series   
Made in the USA
 
Fast Response Thermistor Sensors
TH-44000 Series:Fast Response Thermistor Sensors
Click for larger image.
   
$ 38.00  TH-44007-40-T
Available in 2252, 3000, 5000, 10,000 and 30,000 ohm Configurations.
Interchangeability of ±0.2°C Standard (±0.1°C Optional)
Operating Range of -80 to 120°C (-110 to 250°F) Standard [-80 to 75°C (-110 to 167°F) Optional]
Fast Response, 1 Sec. Max. Response Time (63%)
1 m (40") of #26 AWG Stranded PFA Insulated and Jacketed Cables Standard. Optional 80 and 120 " Long Cable Lengths Also Available.
Optional Phone Plug Connector Available

View related products - Thermistor Elements, Probes and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

All of OMEGA’s Thermistor elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications. The size of the potted junction between lead wire and element is kept as small as possible. Note: These elements are not intended for direct immersion into liquids. Configurations shown below include 1 meter (40") long cables.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    TH-44004-40-T In Stock   $38.00    2252Ω@25°C, ±0.2°C Interchangeability and 1 meter (40") of PFA lead wire  
    TH-44005-40-T In Stock   $38.00    3000Ω@25°C, ±0.2°C Interchangeability with 1 meter of PFA lead wire  
    TH-44007-40-T In Stock   $38.00    5000Ω@25°C, ±0.2°C Interchangeability with 1 meter of PFA lead wire  
Click to expand/minimize a list of what others bought with the TH-44006-40-T  TH-44006-40-T In Stock   $38.00    10000Ω@25°C, ±0.2°C Interchangeability with 1 meter of PFA lead wire  
    TH-44008-40-T In Stock   $38.00    30000Ω@25°C, ±0.2°C Interchangeability with 1 meter of PFA lead wire  
    TH-44033-40-T In Stock   $50.00    2252Ω@25°C, ±0.1°C Interchangeability and 1 meter (40") of PFA lead wire  
    TH-44030-40-T 1 Week   $50.00    3000Ω@25°C, ±0.1°C Interchangeability and 1 meter (40") of PFA lead wire  
    TH-44034-40-T In Stock   $50.00    5000Ω@25°C, ±0.1°C Interchangeability and 1 meter (40") of PFA lead wire  
    TH-44031-40-T In Stock   $50.00    10000Ω@25°C, ±0.1°C Interchangeability and 1 meter (40") of PFA lead wire  
    TH-44032-40-T In Stock   $50.00    30000Ω@25°C, ±0.1°C Interchangeability and 1 meter (40") of PFA lead wire  
All dollar amounts on this site are shown in US currency.

 Note: Notes: For additional cable length, add required length to end of the model number and $2.60/meter ($0.80/ft) to the price. For a phone plug, add "-PP" to the model number and add $7 to the price.

 Ordering Example: (1) TH-44004-40-T thermistor sensor with a resistance of 2252Ω at 25°C, interchangeability of ±0.2°C, 1 m (40") of PFA insulated and jacketed cable, $38.00

 Related Links - Related Products
 Related Products
 Thermocouple Product Finder Thermocouple Product Finder:
It's the easiest way to sort through our selection of thermocouples to find the right product for your application
   
Keywords:thermistors sensors fast response