These sensors are designed to be conveniently mounted directly into
ports with 1/8NPT or 1/4NPT threads. The housings
are machined from 300 Series Stainless Steel, contain a stainless steel strain
relief spring, and stainless steel braided cables for use in rugged
applications.
Sensor Specifications:
Maximum Temperature: 150°C or 75°C Depending on Accuracy
Cable: 2 meters of 2 Conductor, #26AWG Stranded, PFA Insulated and Jacketed, SST Braided Cable
Sensor Output: 2252Ω Standard, 3kΩ, 5kΩ, 10kΩ and 30kΩ Optional Resistances Also Available
Accuracy: ±0.2°C Standard, ±0.1°C Available
Note: The TH-44004-1/4NPT-80 model sensor replaces the original TH-44004-NPT-80
, the "1/4" before the NPT designation insures that you will get the correct mounting thread for your application.
† All dollar amounts on this site are shown in US currency.
Note:Options: Other thermistor resistance specifications and optional tolerances are available. For phone plug option, add"-PP" to the model number and add $7 to the price. For leads over 2 meters (80"), change the model number to the required length and add $10/M to the price.
For a 3000Ω sensor with a ± 0.2°C tolerance at 25°C, replace "44004" with "44005", for 5000Ω, use "44007", for 10,000Ω use "44006" and for 30,000Ω use "44008"
For a 2252Ω sensor with a ± 0.1°C tolerance at 25°C, replace "44004" with "44033", for 3,000Ω, use "44030", for 5,000Ω, use "44034", for 10,000Ω use "44031" and for 30,000Ω use "44032"
Ordering Example: (1) TH-44004-1/8NPT-80 Thermistor Sensor with 1/4NPT mounting thread, resistance of 2252 Ohms at 25°C and a tolerance of ±0.2°C, $68.00