Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Sanitary Thermistor Probes with Cable for Clean-In-Place Applications

THS-H-CB-120 Series   
Made in the USA
Sanitary Thermistor Probes with Integral Cable
THS-H-CB-120 Series:Sanitary Thermistor Probes with Cable for Clean-In-Place Applications
Click for larger image.
   
1/4" Diameter Probe Design for Standard Duty, or
3/8" to 3/16" Stepped Probe Design For Heavy Duty Applications
Std. Process Connection is a 1½"-16 AMP Tri-Grip™ (Tri-Clamp® Compatible) Standard Conforming to ASME BPE-2007 to Assure Trouble-Free Interchangeability.
Sensor Can be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
316L SS Wetted Surfaces with 32 µin or Better Finish
Includes 2 Conductor, #26AWG Stranded Nickel Plated Copper, PFA Insulated and Jacketed 10' Cable with Strain Relief Standard
10kΩ (at 25°C) Thermistor Element (44006) Standard
-80 to 150°C (-112 to 302°F) temperature Range

View related products - Sanitary

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The OMEGA® THS-S-CB and THS-H-CB Series Thermistor Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of the ASME BPE-2007 Standard, and are welded and processed to provide a clean, smooth, 32microinch or better surface finish in the wetted areas for easy cleaning.

In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:
Process ConnectionModel Number Code
3/4"-16AMP-B1-
1" and 1½"-16AMP-D1-
2"-16AMP-E1-
2½"-16AMP-F1-
3"-16AMP-G1-
4"-16AMP-H1-










If you need a process connection that is not listed above, please contact our sales department for availability.

The probe stems are manufactured in two configurations; with a standard ¼" diameter probe for standard duty service, and a stepped 3/8" to 3/16" diameter probe design for good response times in heavy duty applications.

The integral cable with molded strain relief allows for easy and direct connection to your instrumentation. These sensors are also available in RTD and Thermocouple styles to accommodate any process input requirement. In addition to the standard 1½-16AMP flange design, these can be provided in a wide variety of flange sizes and styles. If you need something a little (or a lot) different, we can accommodate your needs.

This sensor is stocked with the 10,000 Ω thermistor standard, but is available in any of the following resistances:

Sensor Code Resistance @ 25°C Element Series
2K 2252 Ω 44004
3K 3000 Ω 44005
5K 5000 Ω 44007
10K 10,000 Ω 44006
30K 30,000 Ω 44008



 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Standard Duty ¼" Diameter Probe Design
 THS-10K-S-0300-D1-CB-120 1 Week   $132.00    3in. Standard Duty Probe  
 THS-10K-S-0400-D1-CB-120 1 Week   $132.00    4in. Standard Duty Probe  
 THS-10K-S-0500-D1-CB-120 1 Week   $132.00    5in. Standard Duty Probe  
 THS-10K-S-0600-D1-CB-120 1 Week   $132.00    6in. Standard Duty Probe  
 Heavy Duty 3/8" to 3/16" Diameter Probe Design
 THS-10K-H-0300-D1-CB-120 In Stock   $164.00    3in. Heavy Duty Probe  
 THS-10K-H-0400-D1-CB-120 In Stock   $164.00    4in. Heavy Duty Probe  
 THS-10K-H-0500-D1-CB-120 In Stock   $164.00    5in. Heavy Duty Probe  
 THS-10K-H-0600-D1-CB-120 In Stock   $164.00    6in. Heavy Duty Probe  
All dollar amounts on this site are shown in US currency.

 Note:
  • For other than the standard 1½-16AMP process connection, change "-D1-" in the model number to the code for the alternate process connection option listed above the "To Order" table and add $20 to the price
  • For standard duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9¼" = "-0925") and add $1 per inch to the price (up to 24 inches).
  • For heavy duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9¼" = "-0925") and add $2.50 per inch to the price (up to 24 inches).
  • For cable lengths longer than 10' (120"), change the "-120" in model number to the desired length in inches and add $1 per foot to the price.
  • For probe lengths longer then 24 inches, please contact Customer Service.


  •  Ordering Example: (1) THS-10K-S-0400-D1-CB-120 10KΩ Thermistor, Standard Duty Sanitary Probe with 1½"-16AMP Mounting Flange, 4" Long Stepped Probe Stem and 120" of PFA Insulated Cable with Strain Relief, $132.00
     Part Number Builder
    (1) (2) (3) (4) (5)
    THS-
    -
    -
    -
    -CB-
      
    Option Descriptions
    (1) Thermistor Type
      Select
    10K for 10000 Ohms at 25C
    2K for 2000 Ohms at 25C
    3K for 2000 Ohms at 25C
    5K for 5000 Ohms at 25C
    30K for 30000 Ohms at 25C
    (2) Probe Diameter
      Select
    S for Standard Duty 1/4 inch
    H for Heavy Duty 3/8 to 3/16 inch stepped probe
    (3) Probe Length
      Select
    0300 for 3 inch length
    0400 for 4 inch length
    0500 for 5 inch length
    0600 for 6 inch length
    (4) Sanitary Flange (Cap) Size
      Select
    D1 for 1-1/2 inch Tri-Grip Flange (standard)
    B1 for 3/4 inch 16AMP Tri-Grip Flange
    E1 for 2 inch 16AMP Tri-Grip Flange
    F1 for 2-1/2 inch 16AMP Tri-Grip Flange
    G1 for 3 inch 16AMP Tri-Grip Flange
    H1 for 4 inch 16AMP Tri-Grip Flange
    (5) Lead Wire Cable Length
      Select
    120 for 120 inch/10 ft (standard)
    144 for 144 inch/12 ft
    180 for 180 inch/15 ft
    240 for 240 inch/20 ft
     NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


     Related Links - Related Products
     Related Products
    RSC and RSCM Series RSC and RSCM Series:
    Retractable Sensor Cables for Thermocouples, RTDs and Thermistors
    SMPW-CC Series SMPW-CC Series:
    Thermocouple Connector Miniature Size Flat 2 Pin includes Integral Cable Clamp Cap
    OSTW-CC Series OSTW-CC Series:
    Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
    TA3 and TA4 TA3 and TA4:
    Miniature Connectors for RTD's and Thermistors Series "T"
    OM-DAQPRO-5300 OM-DAQPRO-5300:
    Portable Handheld Data Logger
    HH40 HH40:
    Ultra-High-Accuracy & Resolution Handheld Thermistor Thermometer
    DP80 Series DP80 Series:
    High Performance Panel Indicators with Modular Construction
    DP25-TH DP25-TH:
    1/8 DIN Precision Thermistor Meter/Controller
    Series 865 and 866 Series 865 and 866:
    Thermistor Meters
    5830 Series 5830 Series:
    Benchtop Thermistor Thermometers
    450 Series 450 Series:
    High Accuracy Handheld Thermometers
     Data Acquisition System Product Finder Data Acquisition System Product Finder:
    Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
    Handheld Meters Product Finder Handheld Meters Product Finder:
    New Handhelds Product Finder - It's the easiest way to sort through our selection of handhelds to find the right product for your application
     Data Loggers Product Finder Data Loggers Product Finder:
    Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application
     Meters Product Finder Meters Product Finder:
    Meters Product Finder - It's the easiest way to sort through our selection of meters to find the right product for your application
     Temperature Controllers Product Finder Temperature Controllers Product Finder:
    Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
       
    Keywords:Hygienic Sensors Cable for Clean-In-Place Applications Sanitary Thermistor Probes, immersion heater elements power distribution terminal blocks