3-A Approved Sanitary Thermistor Sensor with Polypropylene Connection Head |
| THS-H-NB9W Series |
|
 |
|
|
|
|
|
$
138.00
THS-10K-H-0300-D1-NB9W
|
| |
3-A Approved Design, Combined with a Mounting Flange Meeting the Requiremnets of ASME-BPE-2007, Assures Trouble-Free Cleanability and Interchangeability
|
| |
Sensor Can Be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
|
| |
Process Connection is a 1½" 16AMP Tri-Grip™ (Tri-Clamp® Compatible) Standard Conforming to ASME BPE-2007, Other Cap Sizes and Styles are Available
|
| |
Wetted Surfaces are 316L Stainless Steel, Surface Finish = 32 Microinch or Better
|
| |
Sensors Include a Standard Duty ¼" (0.250") Diameter or 3/8" to 3/16" Diameter Stepped Heavy Duty Probe
|
| |
Standard Lengths Include 3, 4, 5 and 6" Probe Lengths, Other Lengths Available
|
| |
10kohm Thermistor Element (44006) Standard, 2252, 3000, 5000 and 30,000 ohm Thermistors Also Available.
|
| |
Connection Head is White Screw Cap Style Polypropylene Standard, Stainless Steel Head Also Available
|
| |
-80 to 150°C (-112 to 302°F) Temperature Range
|
View related products - Sanitary
|
| |
|
|
|
 |
The 3-A Approved OMEGA® THS-S-NB9W and THS-H-NB9W Series
Thermistor Sensors are designed for use in Sanitary or Hygienic
Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical
industries. These sensors are manufactured with 316L stainless steel
housings that meet the dimensional requirements of ASME
BPE-2007 and 3-A Specification 74-05, and are welded and processed to provide a clean,
smooth, 32 µinch or better surface finish in the wetted areas for
easy cleaning.
In addition to the standard 1½-16AMP process connection, these can be provided
in the following sizes and styles:
| Process Connection | Model Number Code |
| 3/4"-16AMP | -B1- |
| 1" and 1½"-16AMP | -D1- |
| 2"-16AMP | -E1- |
| 2½"-16AMP | -F1- |
| 3"-16AMP | -G1- |
| 4"-16AMP | -H1- |
If you need a process connection that is not listed above, please contact our sales department for availability.
The probe stems are manufactured in two configurations; a standard ¼" diameter probe for standard duty service,
and a stepped 3/8" to 3/16" probe design for good response times in heavy duty applications.
This sensor is available with either a white polypropylene screw-top connection head (NB9W)
or a stainless steel screw top connectoion head (NB15) for connection to your process instrumentation. These sensors are also
available in RTD
and Thermocouple styles to accommodate any process input requirement. In addition to the
standard 1½-16AMP flange design, this sensor can be provided
in a wide variety of flange sizes and styles. If you need something a
little (or a lot) different, we can accommodate your needs.
This sensor is stocked with the 10,000 Ω thermistor standard, but is available in any of the following resistances:
| Sensor Code |
Resistance @ 25°C |
Element Series |
| 2K | 2252 Ω | 44004 |
| 3K | 3000 Ω | 44005 |
| 5K | 5000 Ω | 44007 |
| 10K | 10,000 Ω | 44006 |
| 30K | 30,000 Ω | 44008 |
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: For other than the standard 1½-16AMP process connection, change "-D1-" in the model number to the code for the alternate process connection option listed above the "To Order" table and add $20 to the priceFor standard duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9¼" = "-0925") and add $1 per inch to the price (up to 24 inches).For heavy duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9¼" = "-0925") and add $2.50 per inch to the price (up to 24 inches).For other thermistor elements, change the model number from "10K" to the desired sensor code as shown in the table above at no additional cost.To order with a stainless steel connection head, change "NB9W" in the model number to "NB15" and add $37 to the price. For probe lengths longer then 24 inches, please contact Customer Service.
Ordering Example: (1) THS-10K-H-0300-D1-NB9W Sanitary Sensor with 10KOhm Thermistor, 3/16 to 3/8" Diameter Probe Stem, 1-1/2"-16AMP Mounting Flange, White Polypropylene Screw Cover Connection Head, $138.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Thermistor Type
|
| |
Select 10K for 10000 Ohms at 25C 2K for 2000 Ohms at 25C 3K for 2000 Ohms at 25C 5K for 5000 Ohms at 25C 30K for 30000 Ohms at 25C
|
(2)
|
Probe Diameter
|
| |
Select S for Standard Duty 1/4 inch H for Heavy Duty 3/8 to 3/16 inch stepped probe
|
(3)
|
Probe Length
|
| |
Select 0300 for 3 inch length 0400 for 4 inch length 0500 for 5 inch length 0600 for 6 inch length
|
(4)
|
Sanitary Flange (Cap) Size
|
| |
Select D1 for 1-1/2 inch Tri-Grip Flange (standard) B1 for 3/4 inch 16AMP Tri-Grip Flange E1 for 2 inch 16AMP Tri-Grip Flange F1 for 2-1/2 inch 16AMP Tri-Grip Flange G1 for 3 inch 16AMP Tri-Grip Flange H1 for 4 inch 16AMP Tri-Grip Flange
|
(5)
|
Protection Head
|
| |
Select NB9W for White Polypropylene Head with Screw Cap (Standard) NB15 for Large Stainless Steel Head NB13 for Medium Stainless Steel Head (not 3A approved) NB16W for White Polypropylene Head with Flip Top (not 3A approved)
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
 |
HH40:
|
|
Ultra-High-Accuracy & Resolution Handheld Thermistor Thermometer
|
 |
 |
|
 |
DP80 Series:
|
|
High Performance Panel Indicators with Modular Construction
|
 |
 |
|
 |
DP25-TH:
|
|
1/8 DIN Precision Thermistor Meter/Controller
|
 |
 |
|
|
 |
Data Acquisition System Product Finder:
|
|
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
|
 |
 |
|
 |
Handheld Meters Product Finder:
|
|
New Handhelds Product Finder - It's the easiest way to sort through our selection of handhelds to find the right product for your application
|
 |
 |
|
 |
Data Loggers Product Finder:
|
|
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application
|
 |
 |
|
 |
Meters Product Finder:
|
|
Meters Product Finder - It's the easiest way to sort through our selection of meters to find the right product for your application
|
 |
 |
|
 |
Temperature Controllers Product Finder:
|
|
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
|
 |
 |
|
|
|
 |
 |
|
|