Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Utility Handle Thermistor Probe

THX-400-H Series   
Made in the USA
Utility Handle Thermistor Probe, Models THX-400-H-(*)
THX-400-H Series:Utility Handle Thermistor Probe
Click for larger image.
   
$ 91.00  THX-400-H-12
Click to scroll below to order See Specs PDF

An economical and accurate thermistor (2252 ohm @ 25°C) probe with an easy-grip molded handle, 3/16" dia. and 1' retractable cable. The 12" length probe can be stored in toolboxes or other locations for easy access. The retractable cable expands to 5'; standard termination is stripped lead wires.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 THX-400-H-12 1 Week   $91.00    12 inch sheath length probe with easy-grip molded handle  
 THX-400-H-18 1 Week   $94.00    18 inch sheath length probe with easy-grip molded handle  
 THX-400-H-24 1 Week   $97.00    24 inch sheath length probe with easy-grip molded handle  
All dollar amounts on this site are shown in US currency.

 Note: For phone plugs, add “-PP” to part number and $7 to price.
Accuracy is: ±.2°C from 0 to 75°C ±1.0°C from -80 to 150°C.
Other connectors available, consult Sales or Temperature Engineering for availability and pricing
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) THX-400-H-12 12 inch sheath length probe with easy-grip molded handle = $91.00

   
Keywords.:Utility Handle Thermistor Probe, Models THX-400-H-(*)

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global