Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pipe Plug Thermistor Probes

THX-400-NPT Series   
Made in the USA
 
Pipe Plug Thermistor Probes
THX-400-NPT Series:Pipe Plug Thermistor Probes
Click for larger image.
   
$ 68.00  THX-400-NPT-72
Click to scroll below to order See Specs PDF View a printer friendly page

This high pressure pressure plug sensor is ideal for vessel applications, pressurized containers, and applications requiring NPT secure mounting for fixed readings. This accurate thermistor probe is 2252 ohm @ 25°C. Accuracy is ±0.2°C from 0 to 75°C and ±1.0°C from -80 to +150°C. Its 304SS sheath has a 0.250" dia probe pipe plug, with 6' of 24 gage polyvinyl insulated stainless steel overbraided stranded wire, terminated with stripped leads. The THX-400-NPT thermistor probe features a pressure rating of 2500 PSI. Hex flats are 0.560" apart, and 0.635" across points. Flats width is 0.230".


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 THX-400-NPT-72 1 Week   $68.00    Pipe Plug Thermistor Probe  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) THX-400-NPT-72 Pipe Plug Thermistor Probe, $68.00

   
Keywords:Pipe Plug Thermistor Probes, imersion heaters