Series 700 Thermistor Probes for Use with Heavy Duty Handle |
| THX-700 Series |
|
 |
|
|
|
 |
THX-700 probes are designed to work with the heavy duty HDX handle. Each probe has a 3-prong OTP-copper connector termination and precision 44018 linear thermistor element, rated up to 212°F (100°C), which will work with all readout instruments in Sections L and M designed for Series 700 probes.
Quick Disconnect General Purpose Probe For general purpose gas and liquid immersion measurements. Made from a rugged 1/8" (3.1 mm) O.D. 304 stainless steel sheath, 12" (304 mm) long, it will adapt to most process applications. Penetration Probe Easily pierces soft and semi-frozen material as well as soil and sand. Made from a rugged 1/8" (3.1 mm) O.D. 304 stainless steel sheath, 12" (304 mm) long. Air Probe For HVAC applications. The 3/16" (4.8 mm) diameter sheath and radiation hood easily fit into duct-work, grilles, and vents. The probe will work with the OMEGA® HDX handle or can be cpnnected to a 3-prong standard receptical and be permanently mounted with an OMEGALOK® compression fittings.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) THX-700-GP-12 Linear Thermistor General Purpose with Quick Disconnect, $77.00
|
|
 |
|
 |
|
 |
|
Keywords:Series 700 Thermistor Probes for Use with Heavy Duty Handle. Probe Models: THX-GP-12, THX-NP-12, THX-AP-12
|
Back to top
|