Transition Joint Style Thermistor Probe |
| TJ36-44004 Series |
|
 |
|
|
|
|
|
$
72.00
TJ36-44004-1/8-12
|
|
| |
|
|
|
|
|
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: To order with a different Series 44000 element, replace the “44004” with the desired element. No add’l cost for different 0.2°C interchangeability elements. Add $11 for 0.1°C interchangeability elements. For phone plug termination, add “-PP” to end of model number and add $7 to price. Add $1/in for probe lengths over 12". Probes under 12", no add’l charge. Add $1.40/ft. for leads over 36", and modify model number. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) TJ36-44004-1/8-12 Transition Style Probe, 12" long with 36" of PFA-insulated lead wire, $72.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|
Keywords:Transition Joint Style Thermistor Probe, Models TJ36-44004-(*),
THERMO COUPLE, thermal couple, thermal couples, THERMAL COUPLE K TYPE, THERMAL THERMOCOUPLE K TYPE, temperature probe, temperature sensor
|
Back to top
|