Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thermocouple and Fine Wire Welder

Model TL-WELD   
1 year warranty CE RoHS
 
Thermocouple Welder
Model TL-WELD:Thermocouple and Fine Wire Welder
Click for larger image.
   
$ 1,895.00  TL-WELD
Designed for Production of Commercial Grade Thermocouple Junctions
No Special Skills Needed to Operate
Weld Wires up to 1.1mm(0.043in.) Diameter
Standard Accessories
  • Wire Holding Pliers and Lead
  • Safety Glasses (Optical Class 1 Rating)
  • Magnifying Eyeglass
  • Carbon Electrodes
  • Spare 2A Fuse
  • Argon Hose
  • Power Cord
  • Footswitch for Greater Ease of Use

  • View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

    Click to scroll below to order See Specs PDF Manuals View a printer friendly page

    The TL-WELD is designed for sensor manufacturers who produce commercial-grade thermocouple junctions, and for users of large numbers of exposed junction thermocouples, such as test and development laboratories where multipoint temperature sensing of test pieces is required.

    No special skills are needed and most people will be capable of producing quality work with minimal practice. The instrument can be operated via the front panel or by using the footswitch.

    This model is suitable for welding wires up to 1.1 mm (0.043") in diameter and has an argon gas shield facility.

    A satisfactory thermocouple junction is produced without using argon, but where argon is available a momentary purge is automatically triggered immediately prior to the weld to give optimum weld integrity.


    To Order (Specify Model Number)    
    expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
     Part Number   Availability   Price   Description RoHS   Qty.
    Click to expand/minimize a list of what others bought with the TL-WELD  TL-WELD 1 Week   $1,895.00    Thermocouple and fine wire welder RoHS compliant
    Click to expand/minimize a list of what others bought with the TL-WELD-220V  TL-WELD-220V 4 Weeks   $1,895.00    Thermocouple and fine wire welder, 220VAC Power RoHS compliant
    Click to expand/minimize a list of what others bought with the TL-WELD-CAR  TL-WELD-CAR 1 Week   $48.00    Replacement carbon electrodes(package of 5) RoHS compliant
    All dollar amounts on this site are shown in US currency.

     Note: For 220 Vac, add suffix " -220V " after model number,no extra charge.
    Comes with complete operators manual, Wire-Holding Pliers and Lead, Safety Glasses (Optical Class 1 Rating), Magnifying Eyeglass, Carbon Electrodes, Spare 2 A Fuse, Argon Hose, Power Cord, Footswitch
     Ordering Example: (1) TL-WELD Thermocouple and fine wire welder, $1,895.00

       
    Keywords:Thermocouple and Fine Wire Welder, TC Welder, thermocoupler welder, t/c welder, basic scada pressure gauge manufacturers rtd calibration