Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Wrap Around Tote Tank Heaters

TOTE Series   
1 year warranty NEW! Made in the USA RoHS
Wrap Around Tote Tank Heaters
TOTE Series:Wrap Around Tote Tank Heaters
Click for larger image.
   
Fits Any Tote Tank from 1m (40") to 1.2 m (48") Square
Comes in Heights of 0.9 m (36"), 1.1 m (42"), or 1.2 m (48")
Two Heating Zones
Two Built-In Adjustable Thermostats
Two Built-In High-Limit Thermostats
Adjustable Nylon Straps with Buckles
Flexible Silicone- Impregnated Cloth Facing and Liner
6 mm (1/4") Fiberglass Insulation
1.8 m (6') Power Cord

View related products - Flexible Heaters

Click to scroll below to order See Specs PDF

The OMEGA TOTE Series tote tank heaters are flexible wrap-around surface heaters offered in different sizes based on height. These heaters provide a quick, easy, non-invasive way to warm your product. They fit nearly every standard tote tank owing to adjustable nylon straps with buckles. There are three straps for placing around the tank and two for across the top. Units include an adjustable thermostat and a manual reset high-limit thermostat

NOTE: HEAVY WEIGHT - OVERWEIGHT SHIPPING CHARGES APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 TOTE361-ADJ/120V In Stock   $1,469.00    Tote Heater 36" height (Weight 40 lbs) RoHS compliant
 TOTE362-ADJ/240V In Stock   $1,469.00    Tote Heater 36" height (Weight 40 lbs) RoHS compliant
 TOTE421-ADJ/120V In Stock   $1,659.00    Tote Heater 42" height (Weight 45 lbs) RoHS compliant
 TOTE422-ADJ/240V In Stock   $1,659.00    Tote Heater 42" height (Weight 45 lbs) RoHS compliant
 TOTE481-ADJ/120V In Stock   $1,694.00    Tote Heater 48" height (Weight 50 lbs) RoHS compliant
 TOTE482-ADJ/240V In Stock   $1,694.00    Tote Heater 48" height (Weight 50 lbs) RoHS compliant
 TOTE-COVER In Stock   $441.00    Tote insulated top cover RoHS compliant
 CN-TOT-A-175JF-240V In Stock   $239.00    Controller, 10 to 79°C (50 to 175°F) range, 240 V, 15 A RoHS compliancy undetermined
 CN-TOT-A-175JF-120V In Stock   $239.00    Controller, 10 to 79°C (50 to 175°F) range, 120 V, 15 A RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Tote Heaters come with both adjustable and high-limit thermostats for each of two heat zones.
 Ordering Example: (1) TOTE361-ADJ/120V tote heater with thermostat, 120 V, 1440 W,0.9 m (36") height,, (1) TOTE-COVER Tote insulated top cover = $1,910.00

   
Keywords.:Wrap Around Tote Tank Heaters

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global